ࡱ> %` bjbjNN 8,,&8l$h(   $hf88  M&]"]"]"p  ]"]"]"^J  Wdhs<jt]"88!  ENGINEERING SPECIFICATION SYMCOM MODELS 202-200-SP / 202-200-SP-NHV SINGLE PHASE VOLTAGE MONITOR/PROTECTION RELAY GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the voltage monitor to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS For Model 202-200-SP The equipment specified shall be the Model 202-200-SP, manufactured by SymCom, Inc. For Model 202-200-SP-NHV The equipment specified shall be the Model 202-200-SP-NHV, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Recognized as type NKCR2 Industrial Control Equipment-Motor Controllers-Auxiliary Devices-Component. The equipment shall be ULC Recognized as type NKCR8 Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada-Component. Performance/Design Criteria: single-Phase Voltage Monitor/Protection Relay Protective Relay Functions The voltage monitor shall provide protection against the following conditions: For all Models low voltage rapid cycling due to power faults* For Model 202-200-SP only high voltage Capabilities and Features Inputs The equipment shall accept single-phase input voltage range 190-240VAC, adjustable. The equipment shall accept single-phase input voltage at 50/60 Hz. Outputs The voltage monitor shall include one Form C (SPDT) output relay. Contacts pilot duty rated 480VA@240VAC. Contacts general purpose rated 10A@ 240VAC. Functional Specifications The voltage monitor shall include: a low voltage trip point of 90% of nominal setting a trip delay of 4 seconds a manual restart and an adjustable restart delay of 2-300 seconds voltage accuracy 1% For Model 202-200-SP only a high voltage trip point of 110% of nominal setting The voltage monitor shall have an indicator light. The indicator light has the capability to indicate whether the phase monitor is in run mode, restart delay mode, or fault mode. For Model 202-200-SP only Fault modes shall include low and high voltage For Model 202-200-SP-NHV only Fault mode shall include low voltage Electromagnetic Compatibility The equipment shall be immune to electrical surges per IEC 61000-4-5. Specified limits shall be 4kV line to line and line to ground. The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 4kV input power and controls. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for one minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. *Using the adjustable restart delay to increase time before restart after a fault. Environmental Requirements The equipment shall operate continuously without derating in ambient temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of 10% up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.5 high X 2.5 wide X 1.4 deep. Mounting: The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section      4-  TITLE \* MERGEFORMAT ES-202-200-SP_A1   DATE \@ "M/d/yyyy" 4/19/2010 &'()*678?CDELrstu}~ݼΘth\M;M#hh]5CJOJQJ^JaJh]5CJOJQJ^JaJhCJOJQJ^JhkNCJOJQJ^J#h23hkN5CJOJQJ^JaJ#h23heV5CJOJQJ^JaJ#h23h b5CJOJQJ^JaJ#h23hp;5CJOJQJ^JaJ#h23h235CJOJQJ^JaJh?5CJOJQJ^JaJ#h23h*\5CJOJQJ^JaJhheV5CJOJQJ^JEstu4 Y0b@ P !$`'0*-/2p5@8;=@CPF I1$gd?$ Y0b@ P !$`'0*-/2p5@8;=@CPF I^1$^^`a$gd&u}~L7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]|$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&PART a$gd~z$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd? xjYjH9h@z5CJ OJQJ^JaJ h@zh@zCJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJ#h[h@z5CJOJQJ^JaJ#hch@z5CJOJQJ^JaJ#h^_h*\5CJOJQJ^JaJ#h23h]5CJOJQJ^JaJ h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJE>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm |$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd23 I;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@zz$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd[ L|$ & F$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&PART a$gd]7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm     2 3 8 = @ [ ɷxgYK=,g h^_h7 CJOJQJ^JaJhp;CJOJQJ^JaJh23CJOJQJ^JaJh*\CJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ#h[h[6CJOJQJ^JaJhp;6CJOJQJ^JaJh236CJOJQJ^JaJh[6CJOJQJ^JaJ#hch^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ#hh*\5CJ OJQJ^JaJ  E{$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm   \ ] v ]]5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdp;5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd[5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd][ \ ] h i j q u v   % & ' ұufXF#h-h95CJOJQJ^JaJh9CJOJQJ^JaJh95CJOJQJ^JaJh*\5CJOJQJ^JaJhp;CJOJQJ^JaJh23CJOJQJ^JaJ h^_hp;CJOJQJ^JaJ#h[hp;6CJOJQJ^JaJhp;6CJOJQJ^JaJh236CJOJQJ^JaJ h*\h*\CJOJQJ^JaJhX{"CJOJQJ^JaJ F{$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd-<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm  z$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd-' ( r s t u   * 1 W X r ӳm\J<hP:CJOJQJ^JaJ#hHhP:CJOJQJ^JaJh*\CJOJQJ^JaJ h*\h*\CJOJQJ^JaJ ( ) N5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@zz$ & F$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd-) C y$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?C J y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd-J y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd? K;$ S`0*FP !$`'0*-/2p5@8;=@CPF Id1$^a$gdU2y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gdJs y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd- K;$ S`0*FP !$`'0*-/2p5@8;=@CPF Id1$^a$gdU2y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd-y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?|$ & F$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&)a$gd? "#/ADFcd}QZд££xgVVVHhgCJOJQJ^JaJ hchXCJOJQJ^JaJ h^h^CJOJQJ^JaJh?6CJOJQJ^JaJhcCJOJQJ^JaJhH/CJOJQJ^JaJ hchP:CJOJQJ^JaJhgCJOJQJ^JaJh2xCJOJQJ^JaJ h[hP:CJOJQJ^JaJ h[hTCJOJQJ^JaJh?CJOJQJ^JaJ |$ & F$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&)a$gd? O|$ & F$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&)a$gd?Od~H;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd?|$ & F$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&)a$gd?~|$ & F$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&)a$gd?fN8$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdU2y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gdU2Zfr)*+AugVH:heCJOJQJ^JaJhv CJOJQJ^JaJ hT>Hh2xCJOJQJ^JaJhH1CJOJQJ^JaJh CJOJQJ^JaJhH/CJOJQJ^JaJh2xCJOJQJ^JaJ hchH1CJOJQJ^JaJ hT>HhP:CJOJQJ^JaJ hchP:CJOJQJ^JaJhgCJOJQJ^JaJ#hU2hU26CJOJQJ^JaJhU2CJOJQJ^JaJN8$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdU2y$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&)a$gdU2H=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdP:y$ & F/ S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&)a$gdU2y$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?y$ & F0 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gdU2y$ & F0 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd y$ & F0 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?)*+HH=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH1y$ & F0 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?+K;$ S`0*FP !$`'0*-/2p5@8;=@CPF IFd`1$^Fa$gdU2y$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gdU2cdeostyz|}l´ykZ hch+yCJOJQJ^JaJhJsCJOJQJ^JaJhHCJOJQJ^JaJhCJOJQJ^JaJheCJOJQJ^JaJ h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJhv CJOJQJ^JaJ hhCJOJQJ^JaJhU2CJOJQJ^JaJ h\yhU2CJOJQJ^JaJ: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gdU2y$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?y$ & F1 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gdU2y$ & F1 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?lmnNN8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd+yy$ & F1 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?lmnŷśqcRA h^_h4gCJOJQJ^JaJ hchH1CJOJQJ^JaJhCJOJQJ^JaJhv CJOJQJ^JaJh$f(CJOJQJ^JaJhH/CJOJQJ^JaJhT>HCJOJQJ^JaJh!+CJOJQJ^JaJh!{CJOJQJ^JaJhHCJOJQJ^JaJhH1CJOJQJ^JaJ hT>HhCJOJQJ^JaJh+yCJOJQJ^JaJnLL9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdH1y$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?M8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4gy$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gd?H>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm y$ & F2 S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ$&.a$gdU2%&')*,-/024568\^_`aÿñˠ~vdMdv,jh}hJ5CJOJQJU^JaJ#h}hJ5CJOJQJ^JaJhJOJQJ h23hJjh23hJUhJhjhU h,h CJOJQJ^JaJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ&()+,./12:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd[ 234678\^5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$$a$gd232 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$\`ac-5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$abz{̻ h,h CJOJQJ^JaJhhJOJQJ#h}hJ5CJOJQJ^JaJhimHnHuhJjhJU:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$6:pH@PBP/ =!"#$% %Dd{H  C $A cruusbf$weݨ\Q6KeB$D n:$weݨ\Q6KePNG  IHDR ^sRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#IDATxK(`Gi)HKʿ`i^ K 'O S` &'3UKZ((`W_VO!dB۪dFYG!k? Pgc~\ UR,Z)i׫?D-4bqE@(wkfƢ>Uf"; SbJsbMdX}lwZ#Osb)~XҮtf3aY-Y~/ue5,+]㥘#&#"F:3<xi"C,5j)j!-y;wE9 f>7w8,]SŰFB,xzc]GKՀ;_9(a͏`¢X̯R?-0!PLPX)֐k~{LPX:?gn֡T 1XW!~E HԥFT#sRU*o~V\sH5fXGO)~Q'% vN5j~Ȋ`a$X|- Ko!kC9'V_K X<g籪X"XV"<kq{\Fc7, |zƤK`I.@^c`#yaߪO%'2?O8DҿkvSkƒP*땚N7D ,źkĚfω#WbX zbݒԌ5KQcXXVi20. kQ:Vޠ=mcQ/:$J度4n5 \wjXX99c/:4"cqt~/qp"bX L0|.8^XOiX);3,U k,Vbc`MRw^0Cf5g :^;Ò*'-RXɝ X%5c=c%HXkG Xτ%*wʁQ*v7,agJޙa^OWa1ꠊ:N|5L,] Q$Xzp4|tX2{',**)b>y,XC$VgqXaRXaS4f+7c` _,kk<,X&,qO[ce,7̂ 3pf`%֐+<+:=O߿< V K@XrX 2K_R -GХr]c%zߋl +wRq~MrXCRւܢXYOH7V ΃%`/փv3wƥC 4P a u`%XX;I^?R6,_oaIS BW + SNa˙YR|zo2>6.,ۿ#]䧑keȏn+X;ҿa%ðN08KL'<. I` P*k~, kY@?FT aŒ@=F,X)=GiXXv9J>a58,؊ŰfwxaƢaU2 \oB[`bNbav<Ȋ k/Xaڌ1KEâ[1PE pPVE`{| e'Xf3 "|}X-c+AƢa ʲjXa%R{+"<wc MXY֕X3 + f6XbݰbIK7dX"!k,]K!*ck*cѰb3,§Ţ@J}X- X3 + iXf,靼XaZz'1،9U0cѰbf Kկ0!XN]*$c3֑1W5b17XX`arX Q? s}XSêkDT_8ӰP %4XQ~Nʉ8cѰP %וa1X`7KÌذRŰxd,bA1W56xd,K@]g7"`Ƣa`갎a U갎akb :vz,靝a T,ٰa1Hb 3\X=X ;;Ya,XamRaMh3<k靆E靊ʧwBIi."򹰽a T,ٰaOcY˧w>g,t,Ѱ6b갦 E klX1XXGNԄ:rzak靆E=s@,靚wv5RYdچU<5fb.hX;*Qp, SoX +KU5ec`Qf,^iX+fh,,yu3 \c=w]_3V3,p"yO5}z+%c3f`dh|J_wxzk>nf]urC,1&ߗu)Z9fț ݨ_@ mS81^iF Oż15Xq0}rs.}nt.7(`0:/ẔX a-;u^.G)F/&tSEU&E?' z#!}2ByֱvQE.%p 4 jv`X ,W~Xzjłg{3GX'| %2h,h5 GǂbKbEg,c``_rg,XH|ONwº͂،V/o,M.Gr5BXiw:u9J9,zzc N9bޖb;&G=i;Ű%Ҏno5FGV;Cl[{D[D7؈lѫ20Xl5vJ4VK^X[½.C)5͞X{:u *uzb'5ˬX,h,gzj5ٵL3TX򁥃eXజG:rկ7]IQXƒz3u%}z,owkcG9nsa.X9n;8,vHdkm>>8}ݔ afOX9"N,7ǻC6,lkmor,FcNXS.=ʀb*%*P̛;X -vX,%`r?ͺV+Mc.%`^iEc[V/Xo^zu,Uk,0uWBa|^ \k,C+y. 5+ ۱9(xL.Ϟa{@ h买Xaa2`!>Z+yz'Rk7^,ځKՀuic Or,IxӍel|(Ŏ VN05Xbn(cu%#]ĒX^(c#=2}l:o:+[ra(,}ou^kH%Cyl sNܾ_`!XHQļ%%a {a/H9`7ZKb xxX ,Mc`^CU., tQN/7[e s:/jSʍe@X˙W:`Ktz' i殖:-16IevG;-J QX7JwⰌkKnϑZ=օV:`a!`Ș;d qwU6GbX.Jw6caH,@e\ XKw 0,բX3΃,q!c( +# Xdr1kCz:>oXX;4X: v,9$VNX 9HgXclP~= X2dNXchc+֌Gwvݚ u k׫+;B]}. XKħwޡRXFsڿuڊ|Fo QD\/da,cj.!5"*XS-Ua 3c h|,-[;`-3c]=Z,g;o1H! "ZLma~ѩ/b{%Z4j %yٽ"eqX6yZ[)ؼ0Km]N!dZRf3K,1oaaYXq]u(57/54bM| C6,kLWGk.R+{"k~oXXKvf, CHi%XvšV)E kvό}taͮ kk6Xaiᣱ аX+aAuX pGXjI9Iv>kq6PoXNJKy!hB,h9<h)!yKXƴtXP얾*% `vK)[b}ZwZKbf,r8eCraMzX3XpXO~ܰ@)ke;újX60 *r,J~u+X8kXQX* Q0a9FgcraH,l,/=o,6b!"Ȉd,XZr`A!Cy, z*RKkL*ȅ!waXKF^t>kZcYUbi5Ѱ` h+RExsÂac+XలcsXwWs R@s")V#wE X#\ke0h, 4wiX04w΍X6QX}<));*U Ҳ4S5/2ǂ%2c-ƯbASb!ϊX&XN,G'+V_ t;<k R@)[X&=Yt~ $MVElۡhX퉱T"܂D7,^w3ְkZk1,jzN3|X1jX,D)b" ,laey҈U c+|:oYcW0拵Z^e-JŊִhP4,WtXi7b-~cX+|i,EXac>Ֆ5(V#[߅۰X@XCtI,3ޤ[Nɰ[jòWt]YnIJ/Z k klX+XvL9_,QXV,^ K˾װX@z)FXVP z` w_HiޠKòBD a! bY3=c!b+_$nXxrb hҖ{XTX*r>|߰Va^sb @5EXlTX׈enk,;5_i,ʌE :,X2^tI˨ + 4',=cYFa9ܱ̉V*$Y;,ܰ|X?ϞSf]7,K:)ļ+6Xqi`׋uXkr4dJEl\{a5mXb]iX5bbXra=CMX}Xn;oq`sV,D͆հ֊7,c9B| kX\sb k;"|_/ּ˚-Q.7,X8GJV"|֩aՊjQ,Go,t>9jXa)DXD6'qL,#X.Hur-e+;"|b:caĘk_buv%0/~{ucZÒXymluXFGﰔ=>ㅆl\`.;v-"]b=bXE9Fbls|xb фi_,abɎo: ! b/%LuuρS`Gid[+&UcF)H56k%k!֎o_hkBԦǒޱaX?e[/;Dlx~u`aNZ,EXg,d[Hָ3bk-`X[duB&b #tBxb-‡`wO=XN%X"RX+(k#wE!`X,hN,0R 5c)bɱ֚x,ǒ~MbInk5Q'߆\=8Zvt%̂sa)PNXkg2jLޛ/JZv9n:bEX V}Q:{H健V0a+ՉE^DX &[}"5t=,K"Z}X qǕ?pXˎW/v_3YqEGv,Cbr_;,@NֱV[h֕I/sb' IENDB`<@< H1NormalCJ_HmH sH tH J@J  Heading 8 & F<@& 6]aJT @T  Heading 9 & F<@&CJOJQJ^JaJDA@D Default Paragraph FontVi@V  Table Normal :V 44 la (k@(No List H@H ^ Balloon TextCJOJQJ^JaJ4@4 }Header  !4 @4 }Footer  !B'@!B cComment ReferenceCJaJ>O1>-Engineering Spec F8@B8 c Comment TextCJ.OQ. c Char Char1@j@AB@ cComment Subject5\2ORq2 c Char Char5\FV@F iFollowedHyperlink >*B* phEstu}~\]vt   Xs()CJ Od~f  ) * +  lmn&(+.134678\`a00000" 00$ 0" 0u0$ 0000$ 00$ 0000000$ 0$ 0$ 0$ 000$ 0$ 0 $ 0X0$ 0s$ 0s0$ 0s0$ 0 $ 0)$ 0C$ 0C0$ 0)$ 00$ 0)$ 0$ 0$ 0$ 0$ 00$ 0$ 00$ 00/ 00$ 0 0 00 00 00 000$ 0 000$ 0 1 01 01 000$ 0 00$ 0 02 0000@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0 00Estu}~\]vt   Xs()CJ Od~f&),/2@00000" 00$ 0" 00$ 0000$ 00$ 0[000000$ 0[$ 0O$ 0[$ 0[00$ 0[$ 0$ 00$ 0$ 00$ 00$ 0$ 0$ 0$ 00$ 0$ 0b0$ 0$ 0$ 0$ 0$ 0$ 00$ 0$ 00$ 03Z00 X00X00X00X00X00 ; [ ' r  Zla  $/5>DHLu~ t X s  ) C J  O~+n2\ !"#%&'()*+,-.012346789:;<=?@ABCEFGIJKM ;Tfh}8@0(  B S  ? p { &&(())+,./12_f&&(())+,./123**01ddLMxy__Z ( A A d e s t %&&(())+,./1245a**01LLxx 1F`"Gv.0vi, P.i d ( /- 0xR& 8;(>8Ui x9Og0axF&li83\'0xRb(;_.0xR~5 />2 7/0xR&~0JPx5`G9faT9P*3:`<=# >P|E?-2E0xR PGf>=H I&J?@J^/Kd8kK)lM6$z[LiNЗt`N%o[P0xR9P_܈*|bxo,gRXmx$M%nPHf,n6$z!NopJL~q€qs&BysX~ ^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........h ^`hH.h ^`hH.h pLp^p`LhH.h @ @ ^@ `hH.h ^`hH.h L^`LhH.h ^`hH.h ^`hH.h PLP^P`LhH. ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()**^*`o(.^`o(. L^`LhH.   ^ `hH. jj^j`hH. :L:^:`LhH.   ^ `hH. ^`hH. L^`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h^`OJQJo(hHh^`OJQJ^Jo(hHoh  ^ `OJQJo(hHh\ \ ^\ `OJQJo(hHh,,^,`OJQJ^Jo(hHoh^`OJQJo(hHh^`OJQJo(hHh^`OJQJ^Jo(hHohll^l`OJQJo(hH ^`o(hHPART  hh^h`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`o(.^`.pLp^p`L.@ @ ^@ `.^`.L^`L.^`.^`.PLP^P`L.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()h ^`hH.h pp^p`hH.h @ L@ ^@ `LhH.h ^`hH.h ^`hH.h L^`LhH.h ^`hH.h PP^P`hH.h  L ^ `LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ 8^`hH Article . 8^`hH Section . P^`PhH() `p`^``phH() P^`PhH) P^`PhH) ^`hH) P^`PhH. 0p0^0`phH.^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() hh^h`hH) ^`hH) 88^8`hH) ^`hH() ^`hH() pp^p`hH()   ^ `hH. @ @ ^@ `hH.   ^ `hH. ^`o(hHPART  @@^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()**^*`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56B*o(phhH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........ ^`hH. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h TT^T`hH.h $ $ ^$ `hH.h  L ^ `LhH.h ^`hH.h ^`hH.h dLd^d`LhH.h 44^4`hH.h ^`hH.h L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  @ ^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()hh^h`B*OJQJo(phhH^`OJQJ^Jo(hHopp^p`OJQJo(hH@ @ ^@ `OJQJo(hH^`OJQJ^Jo(hHo^`OJQJo(hH^`OJQJo(hH^`OJQJ^Jo(hHoPP^P`OJQJo(hH808^8`0o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH() hh^h`hH. P^`PhH.. ^`hH... x^`xhH.... ^`hH .....  X ^ `XhH ......   ^ `hH.......  8^`8hH........  `^``hH.........2qsF>9J?@JOg0x53:F&$M%n&~0b(& 9P_aT9vlMd <=~Bys|E?2EPIo,g>=H8;(!No PGG9 Hf,n~5 / [LiNaXm- |b8kK/KL~q`N~5 /o[P_.2 7/3\' #^`56B*o(phhH.11                  l                                                                      b"        V9        7 \m ; ^ , fO )< 9&,5C:Dun65bL!2n!e"X{"#$$f(!)$y)<*g*!+$+;.H/f/p0 1H1U2k2%845W?56q,9zP:P:p;<Y <<}>?;?Hk{HvKkN,VOWTeV*\^_adPb0c d&giEEiS6jkjkeleonpCqJs-uBlu2xByI{0j|,u}P~"^[^pP-Eo|Hre{JM*>8K[M]23CSL_X1A+yZRt{.}\]zv x=HRYTaxT&jQ=}5o^8L|1gv|g`R?J[Gc|)}(!{/T[4g Xq9!M^ s=gg,g7=OCA)e_v g0A# k -3 b pXCa '%hkl@zE3H%@ssL. ss@UnknownLarissaGz Times New Roman5Symbol3& z Arial?5 z Courier New5& zaTahoma;Wingdings"%&&&&C DaC Dad 2QHP ?ES-202-200-SP_A1LarissaLarissa1                     ! " # $ %& ' ( ) * + , - . /0 Oh+'0|   , 8 D P\dltES-202-200-SP_A1Larissa Normal.dotLarissa3Microsoft Office Word@F#@$_xH@@C ՜.+,0 hp|   aD' ES-202-200-SP_A1 Title  !"#$%&'()*+,-./0123456789:;<=>?@ABCDEFGHIJKLMNPQRSTUVWXYZ[\]^_`acdefghijklmnopqrstuvwxyz{|}~Root Entry F*Data O%1TablebWordDocument8SummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3