08080700 Series - 24V 300A Panel-Mount Rotary Battery Switch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for marine and automotive electrical system protection, the 08080700 Series 24V 300A Panel-Mount Rotary Battery Switch features a removable cover and pre-cut sides to allow cable exit in the desired position.

Available as a 300A disconnect switch or battery selector switch, it features silver-plated copper M10 contacts and is protected against dust and debris as well as water splashes to IP54 standards.

The single-pole, single-throw (SPST) battery disconnect switch models feature either a rotary knob or removable key, while the single-pole, dual-throw (SPDT) battery selector switch model comes with a rotary knob.

Features and Benefits

  • Continuous current rating of 300A and current inrush rating of 1000A for 5 seconds
  • Silver-plated copper M10 contacts
  • Removable lower cover and pre-cut sides allow cable exit in the desired position
  • Protected against dust and water splashes to IP54 standards
  • Panel-mount design for simple installation
  • SPST battery cutoff switch options come with either a rotary knob or removable key actuator with a 52mm key/handle exit hole
  • SPDT battery selector switch option features a rotary knob

Applications

  • Marine
  • Agricultural
  • Off-Road Vehicles
  • Emergency Vehicles

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxIngress ProtectionRecommended TorqueSamplesCompare
08080700300100012IP5412±2 NmOrder
08080800300100012IP5412±2 NmOrder
08080900300100012IP5412±2 NmOrder

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.