Transportation

Transportation - Hero Image

Vehicle Electrical System Designs

If it has an engine and wheels, Littelfuse makes a circuit breaker, dc disconnect switch, voltage surge suppressor, power distribution module, sensor, and solenoid for it. We invented automotive fuses and perfected resettable PPTC devices. We now lead in engineering electronics solutions for commercial, agricultural, and material-handling EVs. Trust us for OEM, aftermarket, and custom components.

Agricultural-Vehicle close up harvesting

Agriculture Vehicles

Depend on Littelfuse to deliver dust- and waterproof power distribution modules for agricultural equipment such as tractors and combine harvesters. We also offer battery disconnect switches, dc connectors for tow-behinds, and heavy-duty overcurrent and overvoltage protection devices. Importantly, our engineers lead in developing electronics solutions for EVs used to farm, ranch, and log.

Three yellow buses parked

Buses

Optimize performance and protect passengers by choosing Littelfuse electronics solutions for public transit and school buses. Our LED protection devices and driver ICs keep safety lights operating. Our fuses, varistors, and TVS diodes provide reliable circuit protection. We also offer ESD surge suppressors to ensure clear signals for digital cameras and advanced driver assist systems (ADAS).

Yellow construction vehicle near water

Construction Vehicles

Properly controlling diesel and electric drive bulldozers, excavators, and mining trucks prevents injuries. Littelfuse enables that by producing durable toggle, push–pull, and ignition switches. We also make dc battery disconnect switches, fuses for circuit protection in maintenance equipment like scissor lifts, and varistors to guard off-highway electronics vehicles against lightning strikes.

close up of worker on forklift moving materials

Material Handling

Boost the performance of material handling equipment like electric forklifts and automated guided vehicles (AGVs) with electronics solutions from Littelfuse. We make ESD protection for sensors and wireless communication, overcurrent protection devices such as battery terminal fuses, and solid-state relays to manage power efficiently. We also offer inverters to improve EV Li-ion battery charging.

Yellow medium heavy duty vehicles parked

Medium & Heavy-Duty Truck

Injuries occur when dc connectors for tractor-trailers and RVs fail. Littelfuse prevents this by making dependable plugs, sockets, and cables. We also help optimize the performance of medium- and heavy-duty trucks by producing dc power distribution modules and ignition switches. Additionally, our overcurrent and overvoltage protection devices serve well in dump trucks, flatbeds, and tanker trucks.

White automobiles at charging stations

Passenger Vehicles - Transportation

Our electronics solutions for ICE and electric passenger vehicles include much more than OEM, aftermarket, and custom circuit protection devices. Littelfuse engineers constantly innovate in designing sensors for automatic body, engine, braking, and lighting controls. We also offer cutting-edge products for battery management, dc motors, and components of advanced driver assistance systems (ADAS).

Recreational Vehicle charging

Recreational Vehicles

From ATVs and electric golf carts to towable travel trailer campers and Class A RVs, Littelfuse delivers electronics solutions that make recreational vehicles more reliable, more efficient, and safer. Examples include internationally compliant dc vehicle connectors, waterproof power distribution modules, fuses for overcurrent protection, and varistors for lightning and overvoltage protection.

Specialty Vehicle - yellow and blue ambulance

Specialty Vehicles

Specialty vehicles like fire trucks, ambulances, and garbage trucks require unique electronics solutions beyond fuses for circuit protection and battery disconnect switches to prevent unauthorized operation. For example, Littelfuse makes solenoids that guarantee on-demand performance of emergency vehicle lights. We also offer heavy-duty power distribution modules for critical electrical systems.

Transportation Resources

Engineering the Next Generation of Electric Vehicle Performance
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Engineering the Next Generation of Electric Vehicle Performance

Littelfuse is powering the transition to electric vehicles. Our technologies deliver safe, reliable, and efficient performance in battery management systems, disconnect units, and on-board chargers. As EV adoption accelerates globally, Littelfuse solutions help drive the transition to cleaner, smarter, and more energy-conscious transportation.

ZCASE-BMZS Series Product Video

The ZCASE BMZS Series 80V Battery-Mounted Fuse Holder with Studs features a forged base with a battery post clamp and pre-installed M10 insulated studs. This high-current fuse holder allows you to connect M10 ZCASE fuses (sold separately) to a stud-type power source for high amp circuit protection and terminal connections for positive circuits.

EPC Series Product Video

The EPC Internally Bussed Sealed Power Distribution Module (PDM) is a configurable, connectorized automotive power distribution box for main electrical system power distribution and protection in commercial vehicles.

HV-PDU Product Video

Whether you’re designing a hybrid electric vehicle (HEV) for the road or manufacturing an off-highway electric vehicle, such as an electric tractor or an electric forklift, our HV PDUs are flexible and ready to handle the challenges of powering next-generation vehicles. Our engineers will work with you to customize and develop an HV PDU configuration to match the requirements of your specific application.

FLEC Series Product Video

Designed for primary power distribution, the FLEC Series Flexible Electrical Center Configurable Power Distribution Module (PDM) accommodates circuit protection components in a compact, sealed footprint.

MDB5 Series Product Video

For high-powered commercial vehicle applications, where individual fuse holders may be inefficient or leave the fuse connections exposed to the elements, a sealed, multi-fuse holder like the MDB5 Series MEGA & MIDI Fuse Power Distribution Box may be a better, more cost-effective choice.

75930 and 75940 Battery Master Disconnect Switches Product Video

With a patented weld breaker safety feature and integrated lockout/tagout, the 75930 and 75940 Series Battery Master Disconnect Switches are designed for safely cutting off battery power to all electrical systems aboard heavy duty vehicles and equipment used in mining, agriculture, construction, and transportation.

TR Series Product Video

Cut all battery power to vehicle electrical systems with the TR Series 32V 500A 2-Pole Waterproof Master Battery Disconnect Switch. The dual-pole, single-throw (DPST) switch works in heavy-duty truck, construction, emergency vehicle, bus and transit, military, and agricultural applications requiring the switching of two circuits or both positive and negative.

75920 Series Product Video

Keep service personnel safe and protect the battery and electrical systems in your emergency vehicle, tractor, heavy-duty truck, or boat with the 75920 Series 70V Master Battery Disconnect Switch.

MCase 4-Way Fuse Holder Product Video

The MCASE 32V 160A Max 4-Way Fuse Holder is a compact, high-performance solution designed to support up to four MCASE+ slotted cartridge fuses. Featuring a bussed power input and individually wired fuse outputs, this holder enables efficient circuit protection in space constrained applications. Engineered for versatility, the fuse holder supports side-panel mounting using an accessory bracket.

MDB Series Product Video

The MDB Series 58V 200A Waterproof MIDI Fuse Power Distribution Box is an internally bussed fuse holder designed for the high current loads and harsh conditions typically seen in applications such as construction vehicles and agricultural equipment. Effectively acting as a power distribution module, the rugged fuse box is available in configurations for holding two or three MIDI or BF1 fuses (sold separately) to meet your application requirements.

DC Contactors Product Line Video

MXM Series MEGA/MIDI Fuse Holder Product Video
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

MXM Series MEGA/MIDI Fuse Holder Product Video

Thanks to their interlocking pins and sliding tab design features, the MXM Series 120V 650A Max Fuse Holders offer a convenient way to build your own high-current fuse array to combine different MEGA and MIDI fuses with various sizes (M6 and M8), pitches, and ratings (up to 120V; 650A). This versatile fuse holder for MEGA and MIDI fuses can also be used inline or as a bolt down fuse holder.