Compact Fuses

Description

UL Branch Circuit Rated Class CC and CD time-delay fuses have the smallest footprint of all branch rated circuit protection products, providing 45% space savings over class J and 75% space savings over Class R fuses.

Ampere Range: 2/10 - 60 Amp
Voltage: 600 VAC
Interrupting Rating: 200,000 Amperes
Time Delay


Littelfuse Compact Fuses:

 
CCMR Series - Class CC Dual Element Time Delay Fuse for Short-Circuit Protection of Motor Branch-circuits

KLDR Series - Class CC Time-Delay Fuse For Transformers

KLKR Series - Class CC Fast-Acting Fuse


Get the latest info