DIN Rail Products

Description

DIN-rail mountable products, such as fuseblocks and dead-front fuseholders reduce installation time, improve flexibility and standardize panel layouts. The following series include DIN-Rail mountable products:
  • Class CC Fuseholders
  • Class G Fuseholders
  • Class J Fuseholders
  • Midget Fuseholders
  • Distribution Blocks
  • All dead-front fuseholders

Features and Benefits

  • Class CC and Midget 60A fuseholders have patented integral DIN rail adapters which allow direct mounting to 35mm “hat" type DIN rails.
  • Class CC and Midget 30A fuseholders can utalize FBDIN1 adapters, which snap securely onto the fuseholders without tools. The adapters fit directly to standard or low profile 35mm symmetrical and 32mm assymetrical DIN rails.

Littelfuse DIN Rail Products:

 
L600 DINR Series - Releasable 600V Fuse Block for Class CC Fuses


L600 DINR Series - Releasable 600V Fuse Block for Class G Fuses


L600 DINR Series - Releasable 600V Fuse Block for Midget Fuses


LD Series - Power Distribution Blocks

600V UL Class J Fuse Block

NOTE: CLICK HERE TO SEE THE NEW CLASS J FUSEBLOCKS!


L600 Series - 600V Fuse Block for UL Class CC/CD Fuses

L600 Series - 600V Fuse Block for Midget Fuses

FBDIN1 Fuse Block DIN Rail Adapter

LPSC Series - POWR-SAFE "Dead Front" Fuseholder for Class CC fuses

LPSM Series - POWR-SAFE "Dead Front" Fuseholder for Midget Fuses

LPSJ Series - POWR-SAFE "Dead Front" Fuseholder for Class J Fuses


Stay Informed

Get the latest
product news, circuit
protection design tips
and best practices.