Dead-Front Devices

Description

Touch-safe devices provide the ultimate protection against contact with live parts and are compliant with global touch-safe standards. Dead-front devices are available for the following fuse types:
  • Class CC
  • Class J
  • Midget Style

Features and Benefits

  • Mountable on 35mm DIN-rail.
  • Blown fuse identification (Indicating versions only)
  • Easy installation of fuses. No special fuse pullers or tools required.
  • Ventilated design for cooler operation
  • UL listed for branch circuit operation (Classes J and CC only)

Littelfuse Dead-Front Devices:

 
LPSC Series - POWR-SAFE "Dead Front" Fuseholder for Class CC fuses

LPSM Series - POWR-SAFE "Dead Front" Fuseholder for Midget Fuses

LPSJ Series - POWR-SAFE "Dead Front" Fuseholder for Class J Fuses

CYH Series - European Style 22 X 58mm Cylindrical Fuseholder


Get the latest info