Fuse Covers

Description

Fuse covers are a quick and cost effective way to dramatically improve safety by minimizing exposure to live parts. Fuse covers are available for the following fuse types:
  • Class RK1 & RK5
  • Class J
  • Class CC
  • Class CD
  • Class H
  • Midget Style

Features and Benefits

  • Meets "Dead Front" requirements and IEC Type 120 for most applications
  • Easily gangable with optional "gang-slide" adapters
  • Added safety to personnel
  • Unique design allows Littelfuse Indicator® fuses to be seen through covers
  • Ventilated to avoid fuse derating
  • Covers are reusable
  • Covers fit most competitor blocks

Littelfuse Fuse Covers:

 
Class CD Fuse Block Cover

250V UL Class H/R Block Cover

600V UL Class H/R Block Cover

600V UL Class J Block Cover


Get the latest info