MOVs

Littelfuse Metal Oxide Varistor Products


Littelfuse metal oxide varistor products are available with peak current ratings ranging from 40A to 70,000A and peak energy ratings ranging from .1J to 10,000J. Littelfuse has the metal oxide varistor you need regardless of the application. Available in radial leaded, axial leaded, surface mount, packaged and bare-disk options, Littelfuse MOVs are specifically designed to suppress transient voltages such as lightning and other high level transients found in industrial, AC line application or lower level transients found in automotive applications.

 
BA Series - High Energy Packaged Industrial Varistor

BB Series - High Energy Packaged Industrial Varistor

DA Series - High Energy Industrial Varistor

DB Series - High Energy Industrial Varistor Series

HA Series - High Energy Industrial Varistor Series

HB34 Series - High Energy Industrial Varistor Series


Stay Informed

Get the latest
product news, circuit
protection design tips
and best practices.