Snap-Mount Fuseholders

Description

Panel mount fuseholders are easily accessible UL rated circuit protection solutions, available in standard and snap-mount configurations. The snap-mount option reduces installation with a one-step insertion process that eliminates mounting hardware. Snap-mount fuseholders are available for the following products:
  • Class CC Fuses
  • Midget Fuses

Features and Benefits

  • Installs without any tools or mounting hardware.
  • Designed for use with Class CC and Midget fuses.
  • Available in watertight versions to accommodate applications that require wash-downs such as food processing.
  • Available with pre-assembled wire leads to further reduce assembly

Littelfuse Snap-Mount Fuseholders:

 
572 Series - Panel Mounted Fuseholders


Get the latest info