Surge Protection Modules and Devices

Littelfuse Outdoor LED Lighting Surge Protection Modules

LSP Thermally Protected Varistor Modules are designed specifically for outdoor and commercial LED lighting applications. Their built-in thermal disconnect function provides additional protection from catastrophic failures and fire hazards, even under the extreme circumstances of MOV end of life or sustained overvoltage conditions.

What are Surge Protection Modules

LSP05 & LSP10 Thermally Protected Varistor Modules are designed for use in outdoor and commercial LED lighting fixtures for transient overvoltage protection. Constructed with Littelfuse thermally protected varistors, they provide robust surge current handling capability (Max Single Surge Current, 10kA@8/20us and 20kA@8/20us) and offer quick thermal response due to a thermal disconnect in close proximity to the MOV body.

These modules have UL 1449 3rd Edition Type 4 recognition and are compliant with IEC61643-11 Class II and EN61643-11 Type 2. They meet ANSI/IEEE C62.41.2 Location Category C High Exposure and US Dept of Energy MSSSLC LED Roadway Luminaries Model Spec, Elevated Electrical Immunity requirements. Both LSP05 and LSP10 are provided with parallel connections. The two parallel connection modules offer monitor indication wire options. The LSP10 is also available in series connection option.

What does it do

LSP Thermally Protected Varistor Modules are designed specifically for outdoor and commercial LED lighting applications. Their built-in thermal disconnect function provides additional protection from catastrophic failures and fire hazards, even under the extreme circumstances of MOV end of life or sustained overvoltage conditions. LSP05 and LSP10 modules are replaceable. The LSP10 series-connected version has a special indication function that turns the light off when it is activated.

Who are the target customers

  • Outdoor and commercial LED lighting fixture manufacturers
  • LED signage and traffic light manufacturers

Where this would typically be used

Outdoor and commercial LED lighting, including roadway lighting, traffic lighting, digital signage, service entrance lighting, parking garage/lot lighting, flood lighting, tunnel lighting, and street lighting.

What are Surge Protective Devices

The SPD2 Series of Type 2 Surge Protective Devices (SPD) are for branch circuits to safeguard components from transient overvoltage or surges. The majority of these incidents are caused by turning equipment on and off such as motors, generators, controllers, building management systems, and HVAC or medical equipment. The SPD2 Series limits the fault current to a load or the unit to protect it from harm.

Why Thermally Protected Varistor Module

The LSP Thermally Protected Varistor Module is replaceable and protects the lighting fixture/luminaire from damage due to transient overvoltage and overheating, reducing maintenance costs and extending luminaire lifetime. The indication wire can be connected to an indication circuit for light monitoring purposes.

 Features:

  • Maximum Lightning Surge Current: 20,000A (LSP10); 10,000A (LSP05)
  • Thermally protected varistor technology
  • IP66 water-proof and dust-proof
  • Indication wire options
  • CE Compliance IEC61643-11 Class II/EN61643-11 Type 2
  • UL1449 Type 4 component assemblies recognition and compliant with IEC 61643-11 Class II and EN 61643-11 Type 2
  • Compact form factor (48x48x30mm) with mounting tabs

Benefits:

  • Optimized surge immunity solution to protect outdoor LED fixture investments
  • Internal varistors thermally protected to prevent failure due to end-of-life or continuous overvoltage faults
  • Flexible outdoor installation locations, inside or outside of luminaire, top or bottom at lighting pole, in transformer box or on distribution panel
  • Facilitates an indicating/monitoring circuit for SPD replacement
  • Enabling lighting fixture worldwide marketing
  • Small size makes it easier to mount inside luminaire; mounting tabs simplify installation and replacement

pdf icon Surge Protection Module LSP05 Datasheet

Littelfuse LSP05 Surge Protection Modules provide transient overvoltage protection for outdoor and commercial LED lighting fixtures.

pdf icon Surge Protection Module LSP10 Datasheet

Littelfuse LSP10 Surge Protection Modules provide transient overvoltage protection for outdoor and commercial LED lighting fixtures.

pdf icon Surge Protection Device Sizing for Industrial Control Panel Design Application Guide

Panel design is an art. A well-designed panel strikes a balance of form, function, and cost. Find out more by downloading our application guide.

pdf icon Surge Protection for Photovoltaic Systems Application Guide

Lightning’s perfect storm for destruction is on the solar field. Solar panels’ large—and often exposed and isolated—location make surge protection critical for it to last its designated lifespan. Find out more by downloading our application guide.

pdf icon Surge Protection for Photovoltaic Systems Application Guide–Mandarin 光伏系统浪涌保护 应

太阳能场会出现具有破坏性的纯粹雷电风 暴。太阳能电池板占地面积大,且通常处于 裸露和独立位置,因此,浪涌保护对于维持 其使用寿命至关重要。

pdficon SPD2 1P 0 Series Datasheet

pdficon SPD2 3P 0 Series Datasheet

pdficon SPD2 3P 1 Series Datasheet

pdficon SPD2 2P 0 Series Datasheet

pdficon SPD2 4 0 Series Datasheet

pdficon SPD2 PV Series Datasheet