Indicating Fuseblocks Now with Covers

Indicating Fuseblocks Now with Covers

CHICAGO, IL - August 1, 2011 -- Littelfuse, Inc. (NASDAQ/NGS:LFUS), the pioneer of Indicator® fuses, today introduced the POWR-GARD® LF Series of next-generation fuseblocks – DIN-releasable, compact, indicating fuseblocks that feature a modern design and universal mounting holes for drop-in replacement and fuseblock covers for added safety. OEMs and panel shops will appreciate the ability to reduce the size of enclosures and simplified installation due to snap-to-release DIN-rail mounting features. End users will appreciate the added value of local indication and the LF Series Fuseblocks’ clean, modern design.

Local Indication Reduces Downtime
The LF Series Fuseblocks offer local indication via neon light, providing obvious and immediate notification when a fuse is open, which can significantly reduce downtime because operators can quickly identify which fuse to replace. For added safety, fuseblocks may be used with Littelfuse Indicator fuses that show a darkened window when the fuse has opened.

Compact Size Saves Panel Space
Compared to typical fuseblocks, the LF Series Fuseblocks reduce space requirements by up to 30 percent, fitting three fuses in the same space that many competing units can accommodate only two. By switching to the new fuseblocks, OEM product designers may be able to reduce the size of their panel enclosures to reduce cost, or they can create extra room in the panel for added features. In any case, the smaller design makes wiring and assembly much easier and gives a cleaner, more elegant look to the overall solution.

DIN-Rail Mounting and Universal Mounting Holes Ease Installation
DIN-rail mounting is especially valuable to panel shops and OEMs, who make frequent changes during both design and production. A snap-to-release feature allows a fuseblock to be easily mounted and released from 35 mm “hat” DIN rail, greatly reducing the time it takes to move blocks around within a panel when specifications or system needs change. In addition, each fuseblock has universal mounting holes, making it easy to replace older technology with new and improved fuseblocks.

Classes and Ratings
The LF Series Fuseblocks are available in UL Class H/K5, R and UL Class J. Several specific voltages and amperages are included:

  • UL Classes H/K5 and R: 250 V and 600 V; 30A - 600A
  • UL Class J: 600 V; 30A - 600A
  • UL Class T: 300 V and 600 V; 30A - 600A
  • UL Class G: 480 V and 600 V; 25A-30A and 15A-20A, respectively
  • UL Class CC: 600 V; 30A - 60A

Availability
The LF Series Fuseblocks and protective covers are available starting August 1, 2011. Models are available with and without neon indication and snap-to-release tabs. Covers are a separate part number for added flexibility. Pricing is available by contacting a Littelfuse sales representative.
For additional information or to request samples, please visit the Littelfuse Web site at http://www.littelfuse.com/fuseblocks or call the Littelfuse Technical Support line at 1-800-TEC-FUSE.


About Littelfuse Founded in 1927, Littelfuse, Inc., the worldwide leader in circuit protection, offers the industry’s broadest and deepest portfolio of circuit protection products and solutions. Littelfuse devices protect products in virtually every market that uses electrical energy, from consumer electronics to automobiles to industrial equipment. In addition to its Chicago, Illinois, world headquarters, Littelfuse has more than 20 sales, distribution, manufacturing and engineering facilities in the Americas, Europe and Asia. Technologies offered by Littelfuse include Fuses; Gas Discharge Tubes (GDTs); Positive Temperature Coefficient Devices (PTCs); Relays, Controls, and Systems; PulseGuard® ESD Suppressors; SIDACtor® Protection Thyristors; TVS Diode Arrays (SPA™ Family of Products); Switching Thyristors; TVS Diodes and Varistors. The company also offers a comprehensive line of highly reliable Electromechanical and Electronic Switch and Control Devices for commercial and specialty vehicles, as well as underground Power Distribution.

For more information, please visit www.littelfuse.com.


LFUS-P

"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.