Application Design Center - Desktop / Notebook
Circuit Protection of Keypad Solutions
Solutions
Design Notes:
- Protection Application:
- Keypads and various buttons can be an entry way for ESD into an application. These circuits are low-voltage DC switches, typically less than 5VDC, so capacitance is not a concern.
- Solution Description:
- The examples contain four lines for demonstration purposes. The actual number will vary by application. A single diode array cab be used to reduce part count. Discrete diodes can also be used to provide the greatest board layout flexibility.
- Companion Solutions:
- Other solutions within the LF portfolio exist in addition to these recommendations. For example, if discrete diodes with smaller footprint are desired, the SP1005-01WTG (0201) can be used.
- Regulatory Issues:
- The IEC 61000-4-2 will be the most appropriate standard that applies for these circuits. It supplies a test method for verifying that the end product is not susceptible to ESD events.
.