Application Design Center - Dishwasher

 

Control Triac for Drying Fan



Solutions

Design Notes:

Protection Application:
Control Triacs are used as on/off or variable speed control for cooling or circulating fan control.
Solution Description:
Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Q601E4
Companion Solutions:
For small fan control, typical part number as Q6N3. Other surface mount package also available such as compak DO-214. Through package such as TO-92 package also available.
Regulatory Issues:
Does not apply.
Unique Features:
Does not apply.
Application Warnings:
Does not apply.
.