Application Design Center - Main Distributing Frame (MDF)
Primary & 5-Pin Protectors
Solutions
Design Notes:
- Protection Application:
- Littelfuse offers a range of primary protection solution components. Shown in the figure is a P3203ACMC SIDACtor® device equipped with an external TOM and a pair of 600R150 PTC’s.
- Solution Description:
- Some applications do not require OCP. In those OVP-only applications, the "in" terminals are shorted to their respective "out" terminal. Other OVP element options include a P6002ACMC SIDACtor® device with a TOM or a 3-element SL1021B500RS GDT with an integral TOM.
- Companion Solutions:
- This solution is designed to comply with Telcordia’s GR-974 requirements.
- Regulatory Issues:
- Littelfuse has a proven TOM design for our modified TO-220 "A-Pack" SIDACtor® devices.
- Unique Features:
- N/A.
.