Application Design Center - Range Oven- Gas
Control Triac for Door Lock
Solutions
Design Notes:
- Protection Application:
- Control Triacs are used as on/off control for door lock control. Locking Element could be solenoid or wax motor.
- Solution Description:
- Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Typical part used as Q601E4.
- Companion Solutions:
- Other surface mount package also available such as compak DO-214. Through package such as TO-92 package also available.
- Regulatory Issues:
- Does not apply.
- Unique Features:
- Does not apply.
- Application Warnings:
- Does not apply.
.