Application Design Center - HID Lighting
SIDAC- Multi-Pulse
Solutions
Design Notes:
- Protection Application:
- SIDAC devices are used in the relaxation oscillator circuits to provide sharp current pulses which are often run through transformers to provide high voltage discharges. The Multi-Pulse SIDAC devices are used in the HID lamp ignition circuit to generate high-voltage pulses (3 minimum per 50/60Hz half-cycle) required to start a metal halide lamp.
- Solution Description:
- The axial DO-15X package K2401GSUB is most often used in 220/240VAC circuits.
- Companion Solutions:
- Multi-Pulse SIDAC devices are also available in through-hole TO-202 packages
- Regulatory Issues:
- Does not apply.
- Unique Features:
- Littelfuse has the unique capability to custom tailor device selection and lead form options to customer needs.
- Application Warnings:
- Generally not suitable for circuit protection. SIDACtor devices are better suited for protection applications.