Application Design Center - Cooktop- Electric (Inductive)

 

OV/OC Protection for Induction Heating Control



Solutions

Design Notes:

Protection Application:
For induction heating circuit, MOV or TVS was used to prevent OV either from high line voltage condition or regenerative voltage from the induction coil.
Solution Description:
MOV should be selected based on the expected severity (energy, voltage and peak pulse current) of the transient surge. The specific family (C-III, UltraMOV or LA) can be determined after the surge severity is understood.
Companion Solutions:
Axial leaded TVS part with various voltage rating for different line conditions.
Regulatory Issues:
Does not apply.
Unique Features:
Does not apply.
Application Warnings:
Does not apply.
.