Application Design Center - LCD Projector
Circuit Protection of VGA Port
Solutions
Design Notes:
- Protection Application:
- The signal lines used in a VGA port have a maximum frequency of 25 MHz, and are 0.7 Vp-p for R, G, and B lines, and 0.3 to 5.0 Vp-p for ID01, ID02, ID03, H-sync and V-sync. For these lines, the capacitance of the suppress needs to be taken into account.
- Solution Description:
- As shown at the left, discrete multilayer varistors can be used for board layout flexibility, or to reduce part count, two rail clamp devices can be used.
- Companion Solutions:
- Does not apply.
- Regulatory Issues:
- The IEC 61000-4-2 will be the most appropriate standard that applies for this port. It supplies a test method for verifying that the end product is not susceptible to ESD events.
- Unique Features:
- Does not apply.
- Application Warnings:
- Does not apply.
.