Application Design Center - Linear Phase Control Dimmer
Design Notes:
- Protection Application:
- For maximum reliability, triacs may be protected from overvoltage events. Selection is based on the line voltage of the application.
- Solution Description:
- Typically, 120VAC circuits will use a P4KE250CA and 240VAC circuits will use a P6KE510CA.
- Companion Solutions:
- N/A
- Regulatory Issues:
- N/A
- Unique Features:
- N/A
- Application Warnings:
- Be sure to use ONLY Bidirectional "C" Devices in AC Circuits!