Application Design Center - Medical Diagnosis/Analysis Devices
Circuit Protection of HDMI Port
Solutions
Design Notes:
- Protection Application:
- The data signals used in High Definition Multimedia Interface ports vary between approximately 2.5V and 3.5V, and have a data rate of 1,600Mbps. The signal lines to be protected from ESD include R+, R-, G+, G-, B+, B-, Cl+ and Cl-.
- Solution Description:
- Due to the extremely high rate of data transfer, the capacitance of the ESD suppressor must be minimized. As shown at the left, discrete PulseGuard® suppressors can be used for board layout flexibility, or to reduce part count, array versions can be used.
- Companion Solutions:
- Does not apply.
- Regulatory Issues:
- The IEC 61000-4-2 will be the most appropriate standard that applies for this port. It supplies a test method for verifying that the end product is not susceptible to ESD events.
- Unique Features:
- The PulseGuard solution has the industry’s lowest capacitance value. This feature ensures that it will maintain the signal integrity of high-speed data ports.
- Application Warnings:
- Does not apply.