Application Design Center - Microprocessor Controlled Dimmer

 

Control Triac for Dimmer/Load



Solutions

Design Notes:

Protection Application:
Control Triacs are used as on/off or variable control for many different types of AC loads.
Solution Description:
Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Q6008LH4
Companion Solutions:
For small device control, the typical part number is Q6N3. Other surface mount packages are available, such as compak DO-214.
Regulatory Issues:
Does not apply.
Unique Features:
Does not apply.
Application Warnings:
Isolated tab devices should be utilized where the device is to be mounted to a metal faceplate or otherwise exposed to human touch.