Application Design Center - PMP/MP3 Player
Circuit Protection of DC input
Solutions
Design Notes:
- Protection Application:
- For satellite radios that include an external AC adapter, a DC voltage (typically in the range of 5VDC to 6VDC) will be supplied. The electrical threats include ESD, low-level lightning surges, and overcurrent conditions (short circuit or overload).
- Solution Description:
- As shown at the left, a fuse or PTC can be used for short circuit and overload current conditions. For surge and ESD protection, an MLV can be used.
- Companion Solutions:
- Does not apply.
- Regulatory Issues:
- If ESD is a concern, the IEC 61000-4-2 can be consulted to find information on the test method and transient waveform that should be used.
- Unique Features:
- Does not apply.
- Application Warnings:
- Does not apply.