Application Design Center - Cooktop- Electric (Resistive)
OV/OC Protection for Induction Heating Control
Solutions
Design Notes:
- Protection Application:
- For induction heating circuit, MOV or TVS was used to prevent OV either from high line voltage condition or regenerative voltage from the induction coil.
- Solution Description:
- MOV should be selected based on the expected severity (energy, voltage and peak pulse current) of the transient surge. The specific family (C-III, UltraMOV or LA) can be determined after the surge severity is understood.
- Companion Solutions:
- Axial leaded TVS part with various voltage rating for different line conditions.
- Regulatory Issues:
- Does not apply.
- Unique Features:
- Does not apply.
- Application Warnings:
- Does not apply.
.