Application Design Center - Room AC
Control Triac for 4-Way Valves
Solutions
Design Notes:
- Protection Application:
- Control Triacs are used as on/off control for water valve control
- Solution Description:
- Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Q601E4
- Companion Solutions:
- For small fan control, typical part number as Q6N3. Other surface mount package also available such as compak DO-214. Through package such as TO-92 package also available.
- Regulatory Issues:
- Does not apply
- Unique Features:
- Does not apply
- Application Warnings:
- Does not apply
.