Application Design Center - RT/ONU T1 Card
Circuit Protection of DC Input
Solutions
Design Notes:
- Applications
-
- Ballast
- Bluetooth Headset
- Cell Phone
- Central Office Splitter
- Clothes Dryer
- Cooktop- Electric (Inductive)
- Cooktop- Electric (Resistive)
- Cooktop- Gas
- Corded Phone
- Cordless Phone
- CPE Splitter
- Desktop / Notebook
- Digital Multimedia Broadcast Receiver
- Digital Still/Video Camera
- Digital Subscriber Line Access Multiplexer
- Dishwasher
- DSL Modem Router
- DVD Player/Recorder
- Electronic Ballast
- Ethernet Router
- FAX / 56K Dial-Up Modem
- Freezer
- GFCI/AFCI
- Handheld POS Scanner
- HID Lighting
- IP Camera and DVR Security System
- IP Phone
- LCD Projector
- LCD TV
- Li-Ion Battery Pack
- Linear Phase Control Dimmer
- Main Distributing Frame (MDF)
- Medical Diagnosis/Analysis Devices
- Medical Imaging Devices
- Medical Portable Devices
- Micro Power Cell Base Station
- Microprocessor Controlled Dimmer
- Microprocessor Controlled Dimmer
- Microwave Oven
- Network Interface Device (NID) and Building Entrance Protector (BEP)
- Outdoor LED Lighting
- PMP/MP3 Player
- Portable Navigation Device
- Power Line Network
- Power Supply
- Printer
- Range Hood
- Range Oven- Electric
- Range Oven- Gas
- Refrigerator
- Room AC
- RT/ONU T1 Card
- Satellite Radio
- Set Top Box
- SLIC Line Card
- Smart Phone
- SMPS Embedded
- SMPS External
- Solar Power System (Residential)
- T1/T3 Line Driver
- Tablet
- Touch Activated Dimmer
- VoIP Telephone Adapter
- Washing Machine
- Wireless LAN Access Point
-



