Application Design Center - Solar Power System (Residential)
Backup Storage Battery
Solutions
Design Notes:
- Protection Application:
- 24V Storage Battery may require input and output overcurrent protection against short circuits.
- Solution Description:
- Input Fuse & Output Fuse: FKS (164.6185 Series) up to 40 Amps, TOE MAXI (142.6885 Series) up to 80 Amps.
- Companion Solutions:
- Jcase Fuse could be used for current from 20A to 60A for voltage up to 50VDC
- Regulatory Issues:
- UL1989
- Unique Features:
- Does not apply.
- Application Warnings:
- Does not apply.