Application Design Center - Solar Power System (Residential)
Battery Charge Controller
Solutions
Design Notes:
- Protection Application:
- Microprocessor-controlled battery charger adapted for variable input from PV Array. Prevents overcharging of battery. Threats include power line surges, lighting on PV Array Input, improper connections throughout.
- Solution Description:
- AC Input: Normal Fuse/MOV. SMPS: TVS on DC output. PV Array Input and Batter Charge Output:FKS (164.6185 Series) up to 40 Amps, TOE MAXI (142.6885 Series) up to 80 Amps & TVS.
- Companion Solutions:
- Jcase Fuse could be used for current from 20A to 60A for voltage up to 50VDC
- Regulatory Issues:
- Does not apply.
- Unique Features:
- Does not apply.
- Application Warnings:
- Does not apply.