Application Design Center - T1/T3 Line Driver
Circuit Protection of Ethernet - Gigabit
Solutions
Design Notes:
- Protection Application:
- The data signals used in an Gigabit Ethernet communications are 2Vp-p with maximum data rates of 250Mbps. At these data rates, the capacitance and linearity of the suppressor needs to be taken into account. The signal lines to be protected include T+/- and R+/-.
- Solution Description:
- As shown at the left, a bridge circuit is used with a biasing network to achieve the needed low capacitance and linearity. The diodes are industry standard parts available from multiple vendors including Vishay. The P0080SCMC SIDACtor® device is used as the protection element. The TeleLink fuse is always used.
- Companion Solutions:
- Other solutions within the Littelfuse portfolio exist in addition to these recommendations. Some short haul applications can use a simple P0642SA SIDACtor® device without the bridge circuitry.
- Regulatory Issues:
- This solution is designed to comply with Telcordia’s GR-1089 inter-building and intra-building requirements.
- Unique Features:
- This patent pending solution has been found to outperform LC-03-like devices, especially at higher temperatures and can usually be implemented at lower cost.
- Application Warnings:
- None.
.