Application Design Center - T1/T3 Line Driver
Protection of T1 / E1 / J1 Ports
Solutions
Design Notes:
- Protection Application:
- T1 / E1 / J1 lines are concentrated digital phone lines with bit rates of up to 2.0 Mbps. The data signals are low voltage but "phantom" powering schemes are often employed (as shown).
- Solution Description:
- Two CO end options are shown. Each requires a ground referenced solution. The top is an unbalanced solution using 4 DO-214 devices and the bottom is a balanced one using a single 6-Pin SMT package. Regenerators are not ground referenced and use a simple metallic protection scheme as shown on the right. The TeleLink fuse is always used.
- Companion Solutions:
- Other packaging solutions are offered within the Littelfuse portfolio. For instance, all four P1800SCMC’s can be replaced by a single P1804UC. Thru-hole packages (TO-92's and TO-220's) also are available.
- Regulatory Issues:
- This solution is designed to comply with Telcordia's GR-1089 inter-building requirements.
- Unique Features:
- Littelfuse is the only vendor offering the 6-Pin MS-013 surface mount package.
- Application Warnings:
- Does not apply.
.