Application Design Center - Touch Activated Dimmer
Control Triac for Dimmer/Load
Solutions
Design Notes:
- Protection Application:
- Control Triacs are used as on/off or variable control for many different types of AC loads.
- Solution Description:
- Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Q6008LH4
- Companion Solutions:
- For small device control, the typical part number is Q6N3. Other surface mount packages are available, such as compak DO-214.
- Regulatory Issues:
- Does not apply.
- Unique Features:
- Does not apply.
- Application Warnings:
- Isolated tab devices should be utilized where the device is to be mounted to a metal faceplate or otherwise exposed to human touch.