Application Design Center - VoIP Telephone Adapter
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Circuits
- "Exposed" Ethernet Ports
- 10/100/1000 Ethernet ESD Protection
- 10/100/1000 Ethernet ESD Protection
- 10/100/1000 Ethernet Solutions for ESD and Lightning up to 10A, 20A and 40A
- 10/100/1000 Ethernet, Inter-building Lightning Immunity
- 10/100/1000 Ethernet, Intra-building Lightning Immunity
- Antenna
- DC input
- DSL Driver Protection
- POTS & DSL Phone Lines
- POTS & DSL Phone Lines