Blade Type Fuses

Littelfuse invented the blade type fuse. Blade type fuses have become the global standard for circuit protection for the off-road, truck and bus industry.

Blade type fuses handle low to medium current applications with ampere ratings ranging from 2A to 80A.

 

297 series

MINI® 32V Fast-Acting Automotive Blade Fuse

VDC (V)
32

Ampere Rating (A)
2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30

FK1 series

MINI® style Fast-Acting Automotive Copper Blade Fuse

VDC (V)
32

Ampere Rating (A)
1, 2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30

997 series

MINI® 58V Fast-Acting Automotive Blade Fuse

VDC (V)
58

Ampere Rating (A)
2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30

FUN series

MINI® 125V Automotive Copper Blade Fuse

VDC (V)
125

Ampere Rating (A)
3, 4, 5, 7.5, 10, 15

FP1 series

MINI® 32V Fast - Acting Automotive Blade Fuse for P.C. Mounting

VDC (V)
32

Ampere Rating (A)
1, 2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30

891 series

Low-Profile MINI® 58V Fast-Acting Automotive Blade Fuse

VDC (V)
58

Ampere Rating (A)
2, 5, 7.5, 10, 15, 20, 25, 30

257 series

ATO® 32V Fast-Acting Automotive Blade Fuse

VDC (V)
32

Ampere Rating (A)
1, 2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30, 35, 40

FKS series

ATO® 32V Fast-Acting Automotive Copper Blade Fuse

VDC (V)
32

Ampere Rating (A)
0.5, 1, 2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30, 35, 40

TAC series

ATO® 58V Fast-Acting Automotive Copper Blade Fuse

VDC (V)
58

Ampere Rating (A)
1, 2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30, 40

FKS 80V series

ATO® 80V Automotive Copper Blade Fuse

VDC (V)
80

Ampere Rating (A)
3, 4, 5, 7.5, 10, 15, 20, 25, 30

TF series

ATO® 90V Automotive Copper Blade Fuse

VDC (V)
90

Ampere Rating (A)
4, 8, 10, 15

299 series

MAXI® Slo-Blo® 32V Automotive Blade Fuse

VDC (V)
32

Ampere Rating (A)
20, 25, 30, 35, 40, 50, 60, 70, 80

FK3 series

MAXI® Slo-Blo® 32V Automotive Copper Blade Fuse

VDC (V)
32

Ampere Rating (A)
15, 20, 25, 30, 35, 40, 50, 60, 70, 80, 100

999 series

MAXI® 58V Slo-Blo® Automotive Blade Fuse

VDC (V)
58

Ampere Rating (A)
20, 25, 30, 35, 40, 50, 60, 70, 80

TOE series

MAXI® style 58V Slo-Blo® Automotive Copper Blade Fuse

VDC (V)
58

Ampere Rating (A)
20, 30, 40, 50, 60, 70

FK3 80V series

MAXI™ 80V Automotive Copper Blade Fuse

VDC (V)
80

Ampere Rating (A)
20, 30, 40, 50

Let Us Help You

Get answers to your tough questions

Click Here!