Bolt-down Fuseholders and Accessories
Littelfuse's bolt-down fuse holders protect circuits with medium to very high current loads. The rugged connections allow for use with single or mulitple heavy gauge cables.
Bolt-down fuse holders are available for fuses rated from 30A to 500A.
MIDI® Fuseholder series
Fuseholder for MIDI® and BF1 Style Fuses
MIDI 2&3 Way Fuseholder series
2 & 3-Way Fuseholder for MIDI® Style Fuse
MIDI Inline Holder series
Inline MIDI® Fuse Holder
MEGA® Fuseholder series
Single and Multiple Terminal Fuseholders For MEGA® Series Automotive Fuses
VDC (V)
32,
33,
34,
35,
36
Ampere Rating (A)
150,
200,
225,
250,
500
Splashproof MEGA Holder series
Splash-Waterproof Fuseholder for MEGA® Style Bolt-down Fuse
Flex-MEGA Holder series
FLEX-MEGA&trade Holder for MEGA® Fuses
Fuse Base series
Fuse Base for Fuse Strips Rated 80V
255 series
Battery Clamps for CF8 Series
255.08 series
Insulating nuts for CF8 Battery Terminal Fuses