Bolt-down Type Fuses
Littelfuse's bolt-down type fuses protect circuits with medium to very high current loads. By using bolt connections, they are capable of protecting higher gauge cables.
Bolt-down type fuses are available from Littelfuse in ampere ratings ranging from 30A to 500A.
498 series
MIDI® Time Lag Automotive Bolt-Down Fuse
VDC (V)
32,
58
Ampere Rating (A)
20,
30,
40,
50,
60,
70,
80,
100,
125,
150,
200
BF1 series
MIDI® style BF1® Slo-Blo® 32V Automotive Bolt-Down Fuse
VDC (V)
32
Ampere Rating (A)
23,
30,
40,
50,
60,
70,
80,
100,
125,
150,
200
BF1 58V series
MIDI® style 58V Slo-Blo® Automotive Bolt-Down Fuse
VDC (V)
58
Ampere Rating (A)
30,
40,
50,
60,
70,
80,
100,
125,
150,
200
Clear MIDI Bolt-down series
Clear MIDI® Style Bolt-down Fuse Rated 32V
VDC (V)
32
Ampere Rating (A)
30,
40,
50,
60,
70,
80,
100,
125,
150,
175,
200
298 series
MEGA® Slo-Blo® 32V Automotive Bolt-Down Fuse
VDC (V)
32
Ampere Rating (A)
60,
80,
100,
125,
150,
175,
200,
225,
250,
300,
350,
400,
450,
475,
500
UL Recognized Mega® Fuse series
UL Recognized Mega® Fuse Rated 32V
VDC (V)
32
Ampere Rating (A)
40,
60,
80,
100,
125,
150,
175,
200,
225,
250
156.5610 series
Fuse Strips for Diesel Vehicles Rated 36V
VDC (V)
36
Ampere Rating (A)
25,
30,
40,
50,
60,
70,
80,
100,
120,
125,
150
156.5611 series
Fuse Strips with Housing Rated 80V
VDC (V)
80
Ampere Rating (A)
30,
40,
50,
60,
70,
80,
100,
120,
125,
150
157.5700 series
Fuse Strips for Battery-Powered Vehicles Rated 80V
VDC (V)
80
Ampere Rating (A)
35,
40,
50,
63,
80,
100,
125,
130,
135,
150,
160,
175,
200,
225,
250,
275,
300,
325,
355,
400,
425,
500
157.5701 series
Fuse strips with housing for battery-powered vehicles rated 80V
VDC (V)
80
Ampere Rating (A)
35,
40,
50,
63,
80,
100,
125,
130,
135,
150,
160,
175,
200,
225,
230,
250,
275,
300,
325,
355,
400,
425,
500
HSB series
HSB Fuse Rated 32V
CF8 series
58V Battery Terminal Fuses
VDC (V)
58
Ampere Rating (A)
50,
75,
100,
125,
150,
175,
200,
225,
250,
300