Cable Type Fuses
Littelfuse's cable type fuses are designed to be installed directly inline with the harness with little or no mounting. By using a cable type fuse, you can route the cable directly to its intended location thereby reducing cable length and eliminating the need for an additional fuse holder or module.
496 series
CablePro® Slo-Blo® Automotive In-Line Fuse
BF Inline series
BF Inline Fuse Rated 32V