Inline Fuseholders

Littelfuse offers a wide array of inline fuse holders. Inline fuse holders are designed for use in applications where a traditional fuse box may not be required. They allow for simple circuit expansion and after-launch redesigns and field repairs.

 

FHM series

Splashproof In-line Fuseholder for MINI® Series Automotive Fuses

Ampere Rating (A)
20, 30

VDC (V)
32

FHA series

In-Line Molded Fuseholder for ATO® Series Automotive Fuses (Fuse Not-Included)

Ampere Rating (A)
3, 4, 5, 7.5, 10, 20, 25, 30

VDC (V)
32

FHAC series

Splashproof In-line Fuseholder for ATO® Series Automotive Fuses

Ampere Rating (A)
20, 30

VDC (V)
32

MAH1 Boxed series

Aftermarket - MAXI® In-Line Fuseholder with Protective Cap (Boxed)

Ampere Rating (A)
60

VDC (V)

152001 series

In-line Fuseholder for MAXI® Series Automotive Fuses

Ampere Rating (A)
60

VDC (V)
32

152_Z series

Splash-waterproof Fuseholder for MAXI&trade Style Blade Fuse

Ampere Rating (A)
60, 80

VDC (V)
32

JCASE Inline Holder series

Inline Holder for JCASE&trade Style Fuses

Ampere Rating (A)
40, 60

VDC (V)
58

Inline LP JCASE Holder series

Inline Low Profile JCASE&trade Holder

Ampere Rating (A)
40

VDC (V)
58

Low Profile JCASE Holder series

Low Profile JCASE® Panel-Mount Fuse Holder

Ampere Rating (A)
40

VDC (V)
32

MIDI Inline Holder series

Inline MIDI® Fuse Holder

Ampere Rating (A)
200

VDC (V)
32

Let Us Help You

Get answers to your tough questions

Click Here!