PCB (Printed Circuit Board) Mount Fuseholders

Littelfuse's wide array of PCB-mount fuse holders allow for circuit protection in your electronic applications.

 

153_PC series

PC Board Mount Fuseholder for MINI® Style Blade Fuses

VDC (V)
32

Ampere Rating (A)
15, 20

FL1 - Fuseholder series

MINI® style 125V PCB Fuseholder

VDC (V)
125

Ampere Rating (A)

100_57 series

PC Board Mount Fuse Clip for ATO® Series Automotive Fuses

VDC (V)
125

Ampere Rating (A)
15

FLR 58V Fuseholder series

ATO® Style 58V PCB Fuseholder

VDC (V)
58

Ampere Rating (A)

FLR 80V 2-pin PCB Fuseholder series

ATO® Style 2-Pin 80V PCB Fuseholder

VDC (V)
80

Ampere Rating (A)

FKH 80V Fuseholder with 90° connection series

FKH Fuseholder with 90˚ connection for ATO® Style Blade Fuse Rated 80V

VDC (V)
80

Ampere Rating (A)

Let Us Help You

Get answers to your tough questions

Click Here!