Series |
Description |
RoHS |
PbFree |
Green |
ICP Test Reports |
China RoHS Reports |
208 |
208 Series - 2AG Fast-Acting Lead-Free Glass Body Fuse |
2008-01-01 00:00:00 |
2008-01-01 00:00:00 |
|
|
|
209 |
209 Series - 2AG Slo-Blo®(Time-Lag) Lead-Free Subminiature Glass Body Fuse |
2005-11-01 00:00:00 |
2005-11-01 00:00:00 |
|
|
|
213 |
213 Series - 5x20mm Time Lag Surge Withstand Glass Body Cartridge Fuse Designed to IEC Specification |
2005-11-01 00:00:00 |
2005-11-01 00:00:00 |
|
|
|
215 |
215 Series - 5x20mm Ceramic Body Time-Lag Cartridge Fuse |
2005-06-01 00:00:00 |
2005-06-01 00:00:00 |
|
|
|
217 |
217 Series - 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to IEC Specification |
2005-02-01 00:00:00 |
2005-02-01 00:00:00 |
|
|
|
218 |
218 Series - 5x20mm Time Lag Glass Body Cartridge Fuse Designed to IEC Specification |
2005-05-01 00:00:00 |
2005-05-01 00:00:00 |
|
|
|
219XA |
219XA Series - 5x20mm Time Lag Glass Body Cartridge Fuse Designed to IEC Specification |
2005-06-01 00:00:00 |
2005-06-01 00:00:00 |
|
|
|
220 |
220 Series - Special 2AG Fuse Series |
2005-02-14 00:00:00 |
2005-02-14 00:00:00 |
|
|
|
2205 |
2205 Series - Lead-Free and RoHS compliant 2AG Slo-Blo® Subminiature Glass Body Fuse |
|
|
|
|
|
2206 |
2206 Series - Lead-Free and RoHS compliant 2AG Fast-Acting Subminiature Glass Body Fuse |
2005-02-09 00:00:00 |
|
|
|
|
224 |
224 Series - 2AG Fast-Acting Subminiature Axial Leaded Glass Body Fuse |
|
|
|
|
|
225 |
225 Series - 2AG Fast-Acting Subminiature Glass Body Fuse |
2005-02-08 00:00:00 |
2005-02-08 00:00:00 |
|
|
|
232 |
232 Series - 5x20mm Medium-Acting Radial Leaded Glass Body Fuse |
2005-02-01 00:00:00 |
2005-02-01 00:00:00 |
|
|
|
233 |
233 Series - 5x20mm Medium-Acting Radial Leaded Glass Body Fuse Designed to the UL Specification |
2005-05-01 00:00:00 |
2005-05-01 00:00:00 |
|
|
|
234 |
234 Series - 5x20mm Medium-Acting Radial Leaded Ceramic Body Fuse Designed to the UL Specification |
2005-02-01 00:00:00 |
2005-02-01 00:00:00 |
|
|
|
235 |
235 Series - 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to UL Specification |
2005-02-01 00:00:00 |
2005-02-01 00:00:00 |
|
|
|
239 |
239 Series - 5x20mm Time Lag Glass Body Cartridge Fuse Designed to the UL Specification |
2005-02-01 00:00:00 |
2005-02-01 00:00:00 |
|
|
|
251 |
251 Series - PICO® II Very Fast-Acting Subminiature Axial leaded fuse |
2004-05-12 00:00:00 |
|
|
|
|
253 |
253 Series - PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse |
|
|
|
|
|
263 |
263 Series - PICO® II 250 Volt Very Fast-Acting Subminiature Axial Leaded Fuse |
2004-04-08 00:00:00 |
|
|
|
|
272 |
272 Series - MICRO® Very Fast-Acting Subminiature Plug-In Fuse |
2002-02-27 00:00:00 |
|
|
|
|
273 |
273 Series - MICRO™ Very Fast-Acting Subminiature Plug-In Fuse |
2002-02-27 00:00:00 |
|
|
|
|
275 |
275 Series- PICO® Very Fast-Acting Subminiature Axial Leaded Fuse |
|
|
|
|
|
278 |
278 Series - MICRO® Very Fast-Acting Subminiature Radial Leaded Fuse |
2002-02-27 00:00:00 |
2002-02-27 00:00:00 |
|
|
|
279 |
279 Series - MICRO™ Very Fast-Acting Subminiature Radial Leaded Fuse |
2002-02-27 00:00:00 |
2002-02-27 00:00:00 |
|
|
|
303 |
303 Series- Micro™/TR3® Subminiature Fuses |
|
|
|
|
|
312 |
312 Series - 3AG Fast-Acting Glass Body Fuse |
2005-02-22 00:00:00 |
2005-02-22 00:00:00 |
|
|
|
313 |
313 Series - 3AG Slo-Blo® Glass Body Fuse |
2005-02-25 00:00:00 |
2005-02-25 00:00:00 |
|
|
|
314 |
314 Series - 3AB Fast-Acting Ceramic Body Fuse |
2005-03-02 00:00:00 |
2005-03-02 00:00:00 |
|
|
|
315 |
315 Series - 3AG Slo-Blo® Axial Leaded Glass Body Fuse |
2005-02-25 00:00:00 |
2005-02-25 00:00:00 |
|
|
|
318 |
318 Series - 3AG Fast-Acting Axial Leaded Glass Body Fuse |
2005-02-25 00:00:00 |
2005-02-25 00:00:00 |
|
|
|
322 |
322 Series - 3AB Very Fast-Acting Special Purpose Fuse |
2005-03-02 00:00:00 |
2005-03-02 00:00:00 |
|
|
|
324 |
324 Series - 3AB Fast-Acting Axial Leaded Ceramic Body Fuse |
2005-03-07 00:00:00 |
2005-03-07 00:00:00 |
|
|
|
325 |
325 Series - 3AB Axial Leaded Slo-Blo® Ceramic Body Fuses |
2005-03-07 00:00:00 |
2005-03-07 00:00:00 |
|
|
|
326 |
326 Series - 3AB Slo-Blo® Ceramic Body Fuse |
2005-03-07 00:00:00 |
2005-03-07 00:00:00 |
|
|
|
356 |
356 Series - Special 440V 6.3x32mm Time Lag Ceramic Body Fuse |
|
|
|
|
|
369 |
369 Series - 300VAC Subminiature Time-Lag TE5® Fuse |
2004-09-17 00:00:00 |
|
|
|
|
370 |
370 Series TR5® Subminiature Fuses |
2005-01-25 00:00:00 |
2005-01-25 00:00:00 |
|
|
|
372 |
372 Series TR5® Subminiature Fuses |
2004-11-18 00:00:00 |
2004-11-18 00:00:00 |
|
|
|
373 |
373 Series TR5® Subminiature Fuses |
2005-01-25 00:00:00 |
2005-01-25 00:00:00 |
|
|
|
374 |
374 Series TR5® Subminiature Fuses |
2004-12-16 00:00:00 |
2004-12-16 00:00:00 |
|
|
|
375 |
|
2005-03-01 00:00:00 |
2007-03-01 00:00:00 |
|
|
|
382 |
382 Series TR5® Subminiature Fuses |
2004-07-29 00:00:00 |
2004-07-29 00:00:00 |
|
|
|
383 |
383 Series - 300VAC Subminiature Time-Lag TR5® Fuse |
2004-09-17 00:00:00 |
|
|
|
|
385 - missing |
385 Series - Telecom Interface Protector |
2004-12-16 00:00:00 |
2004-12-16 00:00:00 |
|
|
|
387 |
387 Series - TE5® Fuse |
|
|
|
|
|
391 |
391 Series SP Short Circuit Protector, 65V |
2005-01-25 00:00:00 |
2005-01-25 00:00:00 |
|
|
|
392 |
392 Series TE5® Subminiature Fuses |
2004-09-17 00:00:00 |
2004-09-17 00:00:00 |
|
|
|
396 |
396 Series TE5® Subminiature Fuses |
2004-12-06 00:00:00 |
2004-12-06 00:00:00 |
|
|
|
397 |
397 Series T2CP Subminiature Fuses |
2005-02-25 00:00:00 |
2006-02-25 00:00:00 |
|
|
|
398 |
398 Series - Circuit Modul Protector®, 65V |
2005-07-02 00:00:00 |
2005-07-02 00:00:00 |
|
|
|
399 |
399 Series - Inrush-Protector 65V |
2005-01-20 00:00:00 |
2005-01-20 00:00:00 |
|
|
|
400 |
400 Series - TE5® Time Lag Subminiature Fuse |
2009-01-01 00:00:00 |
|
|
|
|
447 |
447 Series - 350V Fast-Acting Through-Hole EBF (Electronic Ballast Fuse) Fuse |
2006-07-25 00:00:00 |
2006-07-25 00:00:00 |
|
|
|
471 |
471 Series - PICO® II Time Lag Subminiature Axial Leaded Fuse |
2004-05-12 00:00:00 |
|
|
|
|
472 |
472 Series - PICO® II Time-Lag Subminiature Axial leaded fuse |
|
|
|
|
|
473 |
473 Series - PICO® II Slo-Blo Subminiature Axial Leaded Fuse |
2004-05-12 00:00:00 |
|
|
|
|
477 |
477 Series - 500VAC/400VDC 5x20mm Slo-Blo® Type Fuse |
2008-01-01 00:00:00 |
|
|
|
|
505 |
505 Series - 500VAC/500VDC 6x32mm(3AB)Ceramic Fuse
|
2009-05-25 00:00:00 |
2009-05-25 00:00:00 |
|
|
|
808 |
808 Series - 250VAC/450VDC Fast-Acting TE5® Subminiature Fuse |
|
|
|
|
|
875 |
875 Series Compact 3.6 x 10 mm Single Pigtail Fuse |
2007-08-01 00:00:00 |
2007-08-01 00:00:00 |
|
|
|
876 |
876 Series Compact 3.6 x 10 mm Single Pigtail Fuse |
|
|
|
|
|
BLF |
BLF Series - Fast-Acting Laminated Body Midget Fuse |
2006-03-15 00:00:00 |
2006-03-15 00:00:00 |
|
|
|
BLN |
BLN Series - Fast-Acting Fibre Body Midget Fuse |
2006-03-01 00:00:00 |
2006-03-01 00:00:00 |
|
|
|
BLS |
BLS Series - 1 3/8" long Fast-Acting Special Midget Fuse |
2006-03-01 00:00:00 |
2006-03-01 00:00:00 |
|
|
|
FLM |
FLM Series - 250 Volt Slo-Blo® Midget Fuse |
2006-01-30 00:00:00 |
|
|
|
|
FLQ |
FLQ Series - 500 Volt Slo-Blo® Midget Fuse |
2006-03-01 00:00:00 |
2006-03-01 00:00:00 |
|
|
|
FLU |
FLU Series - Fast-Acting Midget Fuse For Multimeter Protection |
2006-03-01 00:00:00 |
2006-03-24 00:00:00 |
|
|
|
KLDR |
KLDR Series - Class CC Time-Delay Fuse For Transformers |
2006-03-15 00:00:00 |
|
|
|
|
KLK |
KLK Series - AC Rated Fast-Acting Midget Fuse |
2006-01-30 00:00:00 |
2006-01-30 00:00:00 |
|
|
|
KLKD |
KLKD Series - AC/DC Rated Fast-Acting Midget Fuse |
2006-01-30 00:00:00 |
2006-01-30 00:00:00 |
|
|
|
KLKR |
KLKR Series - Class CC Fast-Acting Fuse |
2006-02-15 00:00:00 |
|
|
|
|