Series |
Description |
RoHS |
PbFree |
Green |
ICP Test Reports |
China RoHS Reports |
CNN |
CNN Series - Stud Mounted Limiter Fuse |
|
|
|
|
|
JLLN |
JLLN Series - UL Class T Fast-Acting Fuse |
2006-06-30 00:00:00 |
2006-06-30 00:00:00 |
|
|
|
JLLS |
JLLS Series - UL Class T Fast-Acting Fuse |
|
|
|
|
|
L15S |
L15S Series - Very Fast-Acting Semiconductor Fuse |
|
|
|
|
|
L17T |
L17T Series - Very Fast-Acting Telecommunications Fuse |
2007-01-01 00:00:00 |
|
|
|
|
L25S |
L25S Series - Very Fast-Acting Semiconductor Fuse |
2007-01-01 00:00:00 |
|
|
|
|
L70S |
L70S Series - Very Fast-Acting Semiconductor Fuse |
|
|
|
|
|
LA30QS |
LA30QS Series - Very Fast-Acting Semiconductor Fuse |
2005-10-01 00:00:00 |
2005-10-01 00:00:00 |
|
|
|
SLC |
SLC Series - UL Class G Medium Time-Lag Fuse |
2006-03-15 00:00:00 |
|
|
|
|
TLS |
TLS Series - 170 VDC Telecommunications Fuse |
2005-08-22 00:00:00 |
2005-08-22 00:00:00 |
|
|
|