Series |
Description |
RoHS |
PbFree |
Green |
ICP Test Reports |
China RoHS Reports |
429 |
429 Series - 1206 Very Fast-Acting Thin-Film Fuse |
2001-12-31 00:00:00 |
2001-12-31 00:00:00 |
|
|
|
435 |
435 Series - SlimLine® Lead-Free 0402 Very Fast-Acting Thin-Film Fuse |
2003-01-01 00:00:00 |
2003-01-01 00:00:00 |
|
|
|
437 |
437 Series - 1206 Size Lead-Free, Halogen Fee, High Temperature Very Fast-Acting Ceramic Fuse |
2008-06-06 00:00:00 |
|
|
|
|
438 |
438 Series - 0603 Size Lead-Free, Halogen Fee, High Temperature Very Fast-Acting Ceramic Fuse |
2008-08-26 00:00:00 |
|
|
|
|
440 |
440 Series - Ceramic Base 1206-Size High I2t SMD Fuse |
2009-01-01 00:00:00 |
2009-01-01 00:00:00 |
|
|
|
441 |
441 Series - 0603 Size Surface Mount Ceramic Fuse |
2008-08-26 00:00:00 |
|
|
|
|
443 |
443 Series - NANO2® Time Lag Subminiature Surface Mount |
|
|
|
|
|
446 |
446 Series - 350V Fast-Acting Surface Mount EBF (Electronic Ballast Fuse) Fuse |
|
|
|
|
|
448 |
448 Series - Lead-Free NANO2® Very Fast-Acting Subminiature Surface Mount Fuse |
2005-07-14 00:00:00 |
2005-07-14 00:00:00 |
|
|
|
449 |
449 Series - Lead-Free NANO2® SLO-BLO® Subminiature Surface Mount Fuse |
2005-07-14 00:00:00 |
|
|
|
|
451 |
451 Series - NANO2® Very Fast-Acting Subminiature Surface Mount Fuse |
2004-01-12 00:00:00 |
|
|
|
|
452 |
452 Series - NANO2® Slo-Blo® Subminiature Surface Mount Fuse |
2004-01-12 00:00:00 |
|
|
|
|
453 |
453 Series - NANO2® Very Fast-Acting Subminiature Surface Mount Fuse |
1998-09-01 00:00:00 |
|
|
|
|
454 |
454 Series - NANO2® Slo-Blo® Subminiature Surface Mount Fuse |
1998-09-01 00:00:00 |
|
|
|
|
456 |
456 Series - NANO2® Very Fast-Acting Subminiature Surface Mount Fuse |
|
|
|
|
|
458 |
458 Series - 1206 size Nano2® Fast-Acting Fuse |
2008-04-01 00:00:00 |
|
|
|
|
461 |
461 Series - TELELINK® Surge Tolerant Surface Mount Fuse |
2000-09-26 00:00:00 |
|
|
|
|
461E - missing |
461E Series - Enhanced TELELINK® Surge Tolerant Surface Mount Fuse |
2006-11-15 00:00:00 |
|
|
|
|
462 |
462 Series - NANO®2 250V UMF Time-Lag Miniature Fuse |
2009-01-01 00:00:00 |
|
|
|
|
464 |
464 Series - NANO2® 250V UMF Fast-Acting Miniature Fuse |
2002-02-20 00:00:00 |
|
|
|
|
465 |
465 Series - NANO2® 250V UMF Time Lag Miniature Fuse |
2002-02-14 00:00:00 |
|
|
|
|
466 |
466 Series - SlimLIne® Lead-Free Halogen-Free 1206 Very Fast-Acting Thin-Film Fuse |
2008-01-01 00:00:00 |
2008-01-01 00:00:00 |
|
|
|
467 |
467 Series - SlimLIne® Lead-Free 0603 Very Fast-Acting Thin-Film Fuse |
2003-04-23 00:00:00 |
|
|
|
|
468 |
468 Series - Lead-Free SlimLine™ 1206 Slo-Blo® Fuse |
2004-02-19 00:00:00 |
2004-02-19 00:00:00 |
|
|
|
469 |
469 Series - 1206 Size Slo-Blo® Surface Mount Ceramic Fuse |
|
|
|
|
|
493 |
|
2004-01-01 00:00:00 |
|
|
|
|
494 |
494 Series - SlimLIne® Lead-Free 0603 Fast-Acting Thin-Film Fuse |
2001-12-31 00:00:00 |
|
|
|
|
501 |
501 Series - SlimLine® Lead-free, Halogen-free, High Current, High Temp. Very Fast-Acting Ceramic Fuse
|
2007-10-12 00:00:00 |
2007-10-12 00:00:00 |
|
|
|