SIDACtor® Devices
Series Description RoHS PbFree Green ICP Test Reports China RoHS Reports
AxxxxU_3 - missing Asymmetrical Modified MS-013 Balanced Three-chip SIDACtor® Device 2004-09-01 00:00:00
Axxxxu_4 LCAS Asymmetrical Multiport SIDACtor® Device
AxxxxU_6 Asymmetrical Multiport Balanced SIDACtor® Device 2004-09-01 00:00:00
D0-15 DO-15 Series - Axial Lead SIDACtor® Device
Primary Protection pxxx2AC Modified TO-220 Primary Protection SIDACtor® Device Series
Primary Protection Pxxx3AC Balanced Modified TO-220 Primary Protection SIDACtor® Device Series
pxx00s_ LCAS Asymmetrical Discrete SIDACtor® Device 2004-09-01 00:00:00
Pxxx0AA61 Modified TO-220 SIDACtor® Device
Pxxx0ECMC TO-92 MicroCapacitance (MC) SIDACtor® Device
pxxx0e_ TO-92 SIDACtor® Device 2004-11-01 00:00:00
Pxxx0ME CATV Line Amplifiers/Power Inserters SIDACtor® Device 2005-06-18 00:00:00
Pxxx0NE SIDACtor® CATV Line Amplifiers/Power Inserters Protector
pxxx0sd DO-214AA High Surge Current (D-rated) SIDACtor® Device 2004-09-01 00:00:00
pxxx0s_ DO-214AA SIDACtor® Device 2004-09-01 00:00:00
pxxx1ca2 Compak (Modified DO-214AA) Twin SLIC Protector 2004-09-01 00:00:00
pxxx2a_ Modified TO-220 Two-Chip SIDACtor® Device
pxxx2c_ Compak (Modified DO-214AA) Two-Chip SIDACTor® Device 2004-09-01 00:00:00
pxxx2s_ DO-214AA Broadband Optimized™ SIDACtor® device 2004-09-01 00:00:00
pxxx2z_ Four-Port Longitudinal Two-chip Protector
Pxxx3ACMC Modified TO-220 Balanced Three-chip MicroCapacitance SIDACtor® Device
pxxx3a_ Modified TO-220 Balanced Three-chip SIDACtor® Device
pxxx3u_ Modified MS-013 Balanced Three-chip SIDACtor® Device 2004-09-01 00:00:00
pxxx3z Four-Port Balanced Three-chip Protector
Pxxx4UCMC Modified MS-013 Multiport MicroCapacitance (MC) SIDACtor® Device 2004-09-01 00:00:00
pxxx4u_ Modified MS-013 Multiport SIDACtor® Device 2004-09-01 00:00:00
pxxx6u_ Multiport Balanced SIDACtor® Device 2004-09-01 00:00:00
Q2L (A/B Rated) Q2L (A/B Rated) Series - QFN SIDACtor® Device 2006-09-01 00:00:00
SDPXXX0Q38CX SDP Biased Series - Biased QFN SIDACtor® Device for DSL protection
SEPXXXXQ38CB SEP Ethernet/PoE Protector SIDACtor Series

SMTBJ SMTBJ Series - SIDACtor® Protector Thyristor For Telecommunications Applications 2007-10-01 00:00:00
T10A T10A Series - SIDACtor® Protection Thyristor For Telecommunications Applications
T10B T10B Series - SIDACtor® Protection Thyristor For Telecommunications Applications 2005-06-18 00:00:00
TO-220 TO-220 Series - SiBOD® Thyristor Protector For Telecommunications Applications - OBSOLETE
TwinChip DO-15 Twin-Chip DO-15 Series - Axial Lead SIDACtor® Device
TwinChip_SDP TwinChip SDP Series - Broadband Driver Protector

Search for additional environmentally compliant products