Series |
Description |
RoHS |
PbFree |
Green |
ICP Test Reports |
China RoHS Reports |
SP03-3.3 |
150A, 3.3V, Low Capacitance Diode Array for Broadband Protection |
|
|
|
|
|
SP03-6 |
150A, 6V, Low Capacitance Diode Array for Broadband Protection |
|
|
|
|
|
SP050xBA |
Surface Mount TVS Avalanche Diode Arrays |
|
|
|
|
|
SP1002 |
5pF, 8kV, Bidirectional TVS Array for ESD Protection |
|
|
|
|
|
SP1004 |
5pF, 8kV, Bidirectional TVS Array for ESD Protection |
2009-11-30 00:00:00 |
|
|
|
|
SP1010 |
3.5pF, 8kV, Unidirectional TVS Array for ESD Protection |
2009-09-24 00:00:00 |
2009-09-24 00:00:00 |
|
|
|
SP3001 |
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection |
|
|
|
|
|
SP3002 |
0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection |
2009-02-20 00:00:00 |
2009-02-20 00:00:00 |
|
|
|
SP3003 |
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection |
|
|
|
|
|
SP3004 |
0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection |
|
|
|
|
|
SP3050 |
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection |
|
|
|
|
|
SP6001 |
12pF, 30kV, EMI Filter Array with ESD Protection |
2009-11-12 00:00:00 |
|
|
|
|
SP6002 |
15pF, 30kV, EMI Filter Array with ESD Protection |
|
|
|
|
|
SP720 |
SCR/Diode Array for ESD and Overvoltage Protection |
|
|
|
|
|
SP723 |
SCR/Diode Array for ESD and Overvoltage Protection |
|
|
|
|
|
SPLV2.8 |
SPLV2.8 Silicon Protection Array |
|
|
|
|
|