Silicon Avalanche Diode (SADs)
Series Description RoHS PbFree Green ICP Test Reports China RoHS Reports
1.5KE 1500W Axial Leaded Transient Voltage Suppression (TVS) Diode - 1.5KE Series 2003-05-20 00:00:00
1.5SMC 1500W Surface Mount Transient Voltage Supressors
15KPA 15000W Axial Leaded Transient Suppression (TVS) Diode - 15KPA Series 2010-01-22 00:00:00
1KSMBJ 1000W Surface Mount TVS Diode - 1KSMBJ Series 2004-07-09 00:00:00
20KPA 20000W Axial Lead Transient Voltage Suppression (TVS) Diode - 20KPA Series 2010-01-22 00:00:00
5.0SMDJ 5000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - 5.0SMDJ Series
5KP 5000W Axial Leaded Transient Voltage Suppression (TVS) Diode - 5KP Series 2004-09-07 00:00:00
P4KE 400W Axial Leaded Transient Voltage Supressors
P6KE 600W Axial Leaded Transient Voltage Suppression (TVS) Diode - P6KE Series 2003-05-20 00:00:00
P6SMB 600W Surface Mount Transient Voltage Suppresssion (TVS) Diode - P6SMB Series 2005-06-01 00:00:00
P6SMBJ 600W Surface Mount TVS Diode - P6SMBJ Series 2005-06-01 00:00:00
SAC 500W Axial Lead Transient Voltage Suppresssion (TVS) Diode - SAC Series 2003-05-20 00:00:00
SLD SLD® Series - High Power Automotive TVS Diode For Protection Against Load Dump Conditions
SMAJ 400W Surface Mount Transient Voltage Supressors 2005-06-01 00:00:00
SMDJ 3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series 2005-01-01 00:00:00

Search for additional environmentally compliant products