Metal Oxide Varistor
Series Description RoHS PbFree Green ICP Test Reports China RoHS Reports
BA BA Series - High Energy Packaged Industrial Varistor 2008-01-01 00:00:00
BB BB Series - High Energy Packaged Industrial Varistor
C-III C-III Series - High Energy Radial Leaded Varistor 2005-10-01 00:00:00 2005-10-01 00:00:00
CH CH Surface Mount Varistor Series 2005-06-01 00:00:00 2005-06-01 00:00:00
DA DA Series - High Energy Industrial Varistor
DB DB Series - High Energy Industrial Varistor Series
HB34 HB34 Series - High Energy Industrial Varistor Series 2006-07-31 00:00:00 2006-07-31 00:00:00
HC HC Series - High Energy Industrial Varistor Series 2006-07-31 00:00:00 2006-07-31 00:00:00
HF34 HF34 Series - High Energy Industrial Varistor Series 2006-07-31 00:00:00 2006-07-31 00:00:00
HG34 HG34 Series - High Energy Industrial Varistor Series 2006-07-31 00:00:00
iTMOV iTMOV® Thermally Protected Varistor Series with Indicating Lead
LA - missing LA Series - Line Voltage Operation Radial Leaded Varistor 2005-10-01 00:00:00 2005-10-01 00:00:00
MA MA Series - Axial Leaded Varistor Series 2006-03-01 00:00:00 2006-03-01 00:00:00
RA RA Series - Low Profile Varistor
SP4051 - missing
TMOV TMOV® Thermally Protected Varistor Series 2006-08-01 00:00:00
UltraMOV UltraMOV Series - High Surge Current Radial Leaded Varistor 2009-07-30 00:00:00 2009-07-30 00:00:00
UltraMOV25S UltraMOVTM 25S Varistor Series - High Peak Surge Current Radial Lead Varistor 2009-07-31 00:00:00 2009-07-31 00:00:00
ZA - missing ZA Series - Low to Medium Voltage Radial Leaded Varistor 2005-10-01 00:00:00 2005-10-01 00:00:00

Search for additional environmentally compliant products