Series |
Description |
RoHS |
PbFree |
Green |
ICP Test Reports |
China RoHS Reports |
L600C |
L600 Series - 600V Fuse Block for UL Class CC/CD Fuses |
2005-04-01 00:00:00 |
2005-04-01 00:00:00 |
|
|
|
L600M |
L600 Series - 600V Fuse Block for Midget Fuses |
2005-04-01 00:00:00 |
2005-04-01 00:00:00 |
|
|
|
LD |
LD Series - Power Distribution Blocks |
1993-08-01 00:00:00 |
1993-08-01 00:00:00 |
|
|
|
LEB |
LEB Series - Watertight Single Pole Inline Fuseholder |
|
|
|
|
|
LPHV |
LPHV Series - 1000 Volt Touch-Safe Fuseholder |
|
|
|
|
|
LPSC |
LPSC Series - POWR-SAFE "Dead Front" Fuseholder for Class CC fuses |
|
|
|
|
|
LPSM |
LPSM Series - POWR-SAFE "Dead Front" Fuseholder for Midget Fuses |
|
|
|
|
|