Littelfuse Announces the SP4040 Series TVS Diode Array Offering 100A of Lightning Protection with the Lowest Capacitance in the Industry
The SP4040-02BTG Series provides market-leading lightning protection with a minimal capacitive loading of only 2.5pF
2011-09-21 09:00:00CHICAGO, Illinois, September 21, 2011–Littelfuse, Inc. (NASDAQ/NGS:LFUS), today announced the addition of the SP4040 Series to its expanding line of TVS Diode Arrays ( SPA™family) providing lightning and ESD protection for broadband interfaces.
The SP4040 is specifically designed for protection of high speed applications such as 1Gb Ethernet and T3/E3 data lines from lightning-induced transients up to 100A (tP=2/10µs).
Compared to competitive devices in market today, the SP4040-02BTG provides the highest level of lightning protection with the lowest capacitance of only 2.5pF, (I/O to I/O) . Its extremely low dynamic resistance of less than 0.2Ω provides excellent clamping performance of only 20V for reliable protection of sensitive Ethernet PHYs. In addition, its robust surge protection and low clamping voltages help equipment manufacturers comply with regulatory standards such as GR-1089, ITU, and YD/T, extending equipment life and reliability.
The series has the capability to protect against both common mode (longitudinal) and differential (metallic) transients. Furthermore, to help designs comply with the GR-1089 standard, the SP4040 is rated up to 100A (tP=2/10µs) making it suitable for line side protection as well secondary (PHY) side protection against lightning transients.
The SP4040 Series is RoHS compliant and can help electronic equipment comply with the following standards:
- Lightning, IEC 61000-4-5, 75A (tP=8/20µs)
- ESD, IEC 61000-4-2, ±30kV (contact), ±30kV (air)
- GR-1089 (Intra-Building), 100A (tP=2/10µs)
For more information, please visit www.littelfuse.com or contact your local Littelfuse Technical Support expert.
- Click here for SP4040 Series product specifications
- Click here for the SP4040 Series high resolution photo
For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.
If you have questions or require technical support, please contact the Littelfuse technical support hotline at 1-800-999-9445.
About Littelfuse
Littelfuse, Inc. is the worldwide leader in circuit protection with 2010 revenues of $608 million. Founded in 1927, Littelfuse offers the industry's broadest and deepest portfolio of circuit protection products and solutions. Backed by industry-leading technical support, design and manufacturing expertise, Littelfuse devices protect products in virtually every market that uses electrical energy, from consumer electronics to automobiles to industrial equipment. In addition to its Chicago, Illinois, world headquarters, Littelfuse has more than 20 sales, distribution, manufacturing and engineering facilities in the Americas, Europe and Asia. Technologies offered by Littelfuse include Fuses; GasDischarge Tubes (GDTs); Positive Temperature Coefficient Devices (PTCs); Protection Relays; PulseGuard® ESD Suppressors; SIDACtor® Devices; TVS Diode Arrays (SPA Family of Products); Switching Thyristors; TVS Diodes and Varistors.The company also offers a comprehensive line of highly reliable Electromechanical and Electronic Switch and Control Devices for commercial and specialty vehicles, as well as underground Power Distribution Centers for safe control and distribution of electricity in mining.
For more information, please visit the Littelfuse web site at www.littelfuse.com.
"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995.
The statements in this press release that are not historical facts are intended to constitute "forward-looking statements" entitled to the safe-harbor provisions of the PSLRA. These statements may involve risks and uncertainties, including, but not limited to, risks relating to product demand and market acceptance, economic conditions, the impact of competitive products and pricing, product quality problems or product recalls, capacity and supply difficulties or constraints, coal mining exposures reserves, failure of an indemnification for environmental liability, exchange rate fluctuations, commodity price fluctuations, the effect of the company's accounting policies, labor disputes, restructuring costs in excess of expectations, pension plan asset returns less than assumed, integration of acquisitions and other risks which may be detailed in the company's other Securities and Exchange Commission filings. Should one or more of these risks or uncertainties materialize or should the underlying assumptions prove incorrect, actual results and outcomes may differ materially from those indicated or implied in the forward-looking statements. This report should be read in conjunction with information provided in the financial statements appearing in the company's Annual Report on Form 10-K for the year ended December 31, 2011. For a further discussion of the risk factors of the company, please see Item 1A. "Risk Factors" to the company’s Annual Report on Form 10-K for the year ended December 31, 2011.





