New Littelfuse AK3 Series High-Power TVS Diodes Protect Valuable Equipment from High Energy Transients
The AK3 high-power TVS Diodes provide superb high-level voltage surge protection for up to 3kA surge currents
2011-10-31 09:00:00
CHICAGO, Illinois, Oct. 31th, 2011–Littelfuse, Inc., today announced the addition of the AK3 Series to its expanding line of high power transient voltage suppressor (TVS) diode (AK Family) surge protection devices. The AK3 Series TVS Diodes, created for high-current bidirectional applications, have been specially designed for use in AC or DC line protection to prevent surges that can occur when large industrial equipment is switched on and off.
"This new series expands our already broad family of TVS Diodes, which offers a full selection to meet various application requirements and positions Littelfuse as the industry leader in surge protection technology," said Jeff Chin, Product Manager for Littelfuse.
These devices are specifically designed to protect valuable and crucial equipment, such as telecom infrastructure equipment, industrial transient voltage surge suppressor (TVSS) systems, railway trackside signaling and control cabinets, defense and avionics equipment, and power grid and distribution systems from high-energy surge events up to 3kA (tp=8/20µs).
The exclusive Littelfuse Foldbak technology, which reduces clamping voltage levels to less than the device avalanche state, allows greater level of protection. Furthermore, its sharp breakdown voltage provides a fast response to electrical line transients.
The ultra-compact design of the AK3 series means it has just one-tenth the volume of traditional passive device solutions. This simplifies circuit design configurations and reduces the space required on circuit boards, thereby greatly lowering the overall costs.
The new AK3 Series of high power TVS diodes is RoHS compliant and lead (Pb) free. It also provides the following advantages:
- 3kA surge capability (8x20µs waveform)
- Bi-directional
- Capable of supporting very low clamping voltage
- Sharp breakdown voltage (within±5% VBR
- Fast response (less than 1µsec)
- Low slope resistance
- Low leakage (micro-amps)
- Foldbak technology for superior clamping factor
- No inherent wear-out mechanism when operated within its peak pulse current rating
Littelfuse offers a complete selection of AK High Power Series TVS Diodes. The full AK family includes the AK1, AK3, AK6, AK10 and AK15 Series. For more information, please visit www.littelfuse.com or contact your local Littelfuse Technical Support expert.
For more information, please visit www.littelfuse.com or contact your local Littelfuse Technical Support expert.
Availability
The AK3 Series is available now for order and sample requests through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit www.littelfuse.com .
For More Information
For more information about Littelfuse and our circuit protection products, please visit the Littelfuse web site at www.littelfuse.com or contact the Littelfuse Technical Support line at 1-800-999-9445.
----------------------
For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.
If you have questions or require technical support, please contact the Littelfuse technical support hotline at 1-800-999-9445.
About Littelfuse
Littelfuse, Inc. is the worldwide leader in circuit protection with 2010 revenues of $608 million. Founded in 1927, Littelfuse offers the industry's broadest and deepest portfolio of circuit protection products and solutions. Backed by industry-leading technical support, design and manufacturing expertise, Littelfuse devices protect products in virtually every market that uses electrical energy, from consumer electronics to automobiles to industrial equipment. In addition to its Chicago, Illinois, world headquarters, Littelfuse has more than 20 sales, distribution, manufacturing and engineering facilities in the Americas, Europe and Asia. Technologies offered by Littelfuse include Fuses; GasDischarge Tubes (GDTs); Positive Temperature Coefficient Devices (PTCs); Protection Relays; PulseGuard® ESD Suppressors; SIDACtor® Devices; TVS Diode Arrays (SPA Family of Products); Switching Thyristors; TVS Diodes and Varistors.The company also offers a comprehensive line of highly reliable Electromechanical and Electronic Switch and Control Devices for commercial and specialty vehicles, as well as underground Power Distribution Centers for safe control and distribution of electricity in mining operations.
For more information, please visit the Littelfuse web site at www.littelfuse.com.
"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.





