Product News Press Release
 

Littelfuse Introduces Pxxx1DF-1 and Pxxx1DF-1E Series Fixed Voltage Protection SIDACtor® Devices That Protect SLICs from Damaging Overvoltage Transients

New devices provide complete single-port protection in a single compact package



2010-08-13 09:00:00

CHICAGO, Illinois, August 13, 2010 – Littelfuse, Inc. (NASDAQ/NGS:LFUS) has introduced two new series of SIDACtor devices that protect sensitive SLICs (Subscriber Line Interface Circuits) from damaging overvoltage transients caused by lightning and AC power faults. The Pxxx1DF-1 and Pxxx1DF-1E Series Fixed Voltage Protection SIDACtor® devices enhance the reliability of telecom equipment by providing single-port (both tip and ring) protection in a single package.

Unlike programmable solutions, the new series do not require a large and costly gate capacitor, and offer complete single-port overvoltage protection with a single device. The series use a fixed-voltage switching device to protect against both positive and negative induced surge events without the need of additional external components.

The series are a cost effective overvoltage-protection solution for telecom equipment OEMs that design and/or build equipment that utilizes SLIC chipsets. The series help equipment manufacturers meet or exceed global regulatory standards such as Telcordia GR-1089 Issue 4 or 5, and ITU Recommendations K.20, K.21, K.44, and K.45.

The new SIDACtor devices will be of interest to any telecom OEM or manufacturer that designs or builds equipment that utilizes SLIC chipsets such as voice line cards, integrated access devices, multi-service access network equipment, VoIP (voice over IP) phones, STB, and VoIP terminals and gateways.

Part of the SLIC (Subscriber Line Interface Circuit) Protection family of SIDACtor products, the new devices have many features and benefits. The surface-mount MS-012 package has a small footprint. The pin-to-pin footprint is compatible to industry-preferred programmable SO-8 package SLIC. The devices have a low overshoot voltage during surge events, fail short-circuit when surged in excess of ratings, and they do not degrade in use.

The Pxxx1DF-1 and Pxxx1DF-1E Series Fixed Voltage Protection SIDACtor® devices are RoHS compliant and comply with the following global standards:

  • TIA-968-A
  • ITU K.20/21 Basic & Enhanced (series resistance required)
  • GR 1089 Inter/Intra-Building
  • IEC 61000-4-5
  • YD/T 1082
  • YD/T 993
  • YD/T 950
  • UL Recognized
  • Availability

    The Pxxx1DF-1 and Pxxx1DF-1E Series offer a broad range of fixed-voltage devices to address multiple battery voltages and cover a wide variety of SLIC applications. Available in the industry standard MS-012 8-pin SOIC, tape and reel, 2500 packaged quantity.

    For More Information

    For more information about the Pxxx1DF-1 and Pxxx1DF-1E Series Fixed Voltage Protection SIDACtor® Devices, please visit the Littelfuse web site at www.littelfuse.com or contact your local Littelfuse Technical Support expert.




    ----------------------

    For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.

    If you have questions or require technical support please contact the Littelfuse technical support hotline at 1-800-999-9445.


    ------------

    About Littelfuse
    Littelfuse is the worldwide leader in circuit protection, offering the industry’s broadest and deepest portfolio of circuit protection products and solutions. Backed by industry-leading technical support, design and manufacturing expertise Littelfuse products are vital components in virtually every product that uses electrical energy, including portable and consumer electronics, automobiles, industrial equipment and telecom/datacom circuits. In addition to its Chicago, Illinois, world headquarters, Littelfuse has over 20 sales, distribution, manufacturing and engineering facilities in the Americas, Europe and Asia. Technologies offered by Littelfuse include Fuses; Gas Discharge Tubes (GDTs); Positive Temperature Coefficient Devices (PTCs); Protection Relays; PulseGuard® ESD Suppressors; SIDACtor® Devices; Silicon Protection Arrays™(SPAs); Switching Thyristors; TVS Diodes and Varistors.

    For more information, please visit the Littelfuse web site at www.littelfuse.com.




    "Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.


    Stay Informed

    Get the latest
    product news, circuit
    protection design tips
    and best practices.