Product News Press Release
 

Littelfuse Introduces SP1004 Series, Four Channel, Bidirectional TVS Array for ESD Protection

Newest addition to the SPATM portfolio is designed for applications where board space is severely limited by providing ±8kV ESD protection in a tiny SOT953 package



2009-11-05 09:00:00

CHICAGO, Illinois, November 5, 2009 – Littelfuse, Inc. (NASDAQ/NGS:LFUS), today announced the introduction of the SP1004 Series, a high density, four channel, bidirectional TVS array.

The SP1004 comes in a SOT953 package that measures only 1.0 x 1.0 x 0.5mm while providing ESD protection at the maximum level of the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge).

It is particularly suitable for handheld electronic devices such as cell phones, smart phones, PDAs, MP3/PMP players, portable navigation devices, and portable medical devices where board space is at a premium. Additionally, the total capacitance of only 5pF makes it usable for higher speed data lines as well as lower speed audio lines.

The new SP1004 Series is RoHS compliant and complies with the following standards:

  • ESD, IEC61000-4-2, ±8kV (contact), ±15kV (air)

  • Lightning, IEC61000-4-5, 2A (tP=8/20µs)


  • The SP1004 has a 6V reverse standoff voltage with extremely low leakage of <0.1uA at 5V.


    For more information about the SP1004 Series, please visit the Littelfuse web site at www.littelfuse.com www.littelfuse.com or contact your local Littelfuse Technical Support expert.
    Click here for SP1004 Series product specifications
    Click here for high resolution photo

    ------------

    For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.

    If you have questions or require technical support please contact the Littelfuse technical support hotline at 1-800-999-9445.


    ------------

    About Littelfuse
    As the worldwide leader in circuit protection products and solutions with annual sales of $531 million in 2008, the Littelfuse portfolio is backed by industry leading technical support, design and manufacturing expertise. Littelfuse products are vital components in virtually every product that uses electrical energy, including automobiles, computers, consumer electronics, handheld devices, industrial equipment, and telecom/datacom circuits. Littelfuse offers Teccor®, Wickmann® and Pudenz® brand circuit protection products. In addition to its Chicago, Illinois, world headquarters, Littelfuse has sales, distribution, manufacturing and engineering facilities in Brazil, China, England, Germany, Hong Kong, India, Ireland, Japan, Korea, Mexico, the Netherlands, the Philippines, Singapore, Taiwan and the U.S.

    For more information, please visit Littelfuse’s web site at www.littelfuse.com.


    "Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.


    Stay Informed

    Get the latest
    product news, circuit
    protection design tips
    and best practices.