New SP6001 and SP6002 Silicon Protection Arrays Provide EMI Filtering with Enhanced ESD Protection
Latest additions to the SPATM portfolio integrate 4 and 6 EMI filters along with ESD protection in space efficient µDFN packages
2009-10-27 09:00:00
CHICAGO, Illinois, October 27, 2009
– Littelfuse, Inc. (NASDAQ/NGS:LFUS), today introduced the SP6001 and SP6002 Series of devices which are low pass, C-R-C filters. The SP6001 Series features a line capacitance of 24pF with a cut-off frequency of approximately 115MHz. Similarly, the SP6002 Series has a line capacitance of 30pF with a cut-off frequency of approximately 100MHz.
Each series has a 4 and 6 channel version that typically provide attenuation ≥-30dB from 800-3000MHz. The four channel option (SP6001-04UTG-1, SP6002-04UTG-1) will come in a µDFN-8 package measuring 1.7x1.35x0.5mm, and the six channel option (SP6001-06UTG-1, SP6002-06UTG-1) will come in a µDFN-12 package measuring 2.5x1.35x0.5mm.
All options offer enhanced ESD protection of ±30kV per the IEC61000-4-2 international standard, and have a 6V reverse standoff voltage with an extremely low leakage of <1µA.
The SP6001 and SP6002 are particularly suitable for handheld/mobile electronics such as smart phones, portable navigation devices, and mobile handsets that can experience EMI from the cellular band.
Both series of devices are RoHS compliant and comply with the following standards:
For more information about the SP6001 and SP6002 Series, please visit the Littelfuse web site at www.littelfuse.com www.littelfuse.com or contact your local Littelfuse Technical Support expert.
Click here for SP6001 Series product specifications
Click here for SP6002 Series product specifications
Click here for high resolution photo
------------
For circuit protection application design ideas, please visit the new Application Design Center section of the Littelfuse web site.
If you have questions or require technical support please contact the Littelfuse technical support hotline at 1-800-999-9445.
------------
About Littelfuse
As the worldwide leader in circuit protection products and solutions with annual sales of $531 million in 2008, the Littelfuse portfolio is backed by industry leading technical support, design and manufacturing expertise. Littelfuse products are vital components in virtually every product that uses electrical energy, including automobiles, computers, consumer electronics, handheld devices, industrial equipment, and telecom/datacom circuits. Littelfuse offers Teccor®, Wickmann® and Pudenz® brand circuit protection products. In addition to its Chicago, Illinois, world headquarters, Littelfuse has sales, distribution, manufacturing and engineering facilities in Brazil, China, England, Germany, Hong Kong, India, Ireland, Japan, Korea, Mexico, the Netherlands, the Philippines, Singapore, Taiwan and the U.S.
For more information, please visit Littelfuse’s web site at www.littelfuse.com.
"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995. Any forward looking statements contained herein involve risks and uncertainties, including, but not limited to, product demand and market acceptance risks, the effect of economic conditions, the impact of competitive products and pricing, product development and patent protection, commercialization and technological difficulties, capacity and supply constraints or difficulties, exchange rate fluctuations, actual purchases under agreements, the effect of the company's accounting policies, and other risks which may be detailed in the company's Securities and Exchange Commission filings.





